Page top

CompoNet Peripheral Devices

CompoNet Peripheral Devices

CompoNet Peripheral Devices

Communications Cables, Terminating Resistance, Connector, Mounting Bracket, Special Tools

Communications Cables

Name Appearance Specification Model Standards
Flat Cable I
1999_lu_1_1
4-conductor flat cable (UL2555)
Length: 100 m
Conductor diameters: 0.75 mm2 × 2, 0.5 mm2 × 2
DCA4-4F10 ---

Note: Also can be used with general-purpose round cable I (VCTF 2-conductor cable).

For Flat Cable I

Name Appearance Specification Model Stand-
ards
Flat
Connector
Socket
1999_lu_2_1 Use this Connector in a set with a DCN4-BR4 Flat Connector
Plug for the following applications.
Extending the trunk line or a sub-trunk line
T-branching from the trunk line or a sub-trunk line
T-branching a sub-branch line from a branch line
DCN4-TR4 * ---
Use this Connector independently for the following
applications.
Used when connecting a DCN4-TM4 Terminating Resistor to
the end of the trunk line or a sub-trunk line.
Flat
Connector
Plug
1999_lu_2_2 Use this Connector in a set with a DCN4-TR4 Flat Connector
Socket for the following applications.
Extending the trunk line or a sub-trunk line
T-branching from the trunk line or a sub-trunk line
T-branching a sub-branch line from a branch line
DCN4-BR4 *
Use this Connector independently for the following
applications.
Connecting Communications Cable to a Unit
Connecting Communications Cable to a DCN4-MD4 Multidrop
Connector (when a multidrop connection is used)
Multidrop
Connector
1999_lu_2_3 Use Multidrop Connectors for multi-drop wiring of Slave Units
or Repeater Units to trunk lines, sub-trunk lines, or branch
lines.
DCN4-MD4 *
Multidrop
Connector Plug
1999_lu_2_4 Connecting Communications Cable to a Unit in a multidrop
connection
This connector can be used with the following Units:Bit Slave
Units with Compact Connectors (CRT1B-[]D0[]JS(-1))
DCN4-MR4
Terminating
Resistance
1999_lu_2_5 This is a Connector-type Terminating Resistor for Flat Cable
I or Round Cable II. It is connected to a DCN4-TR4 Flat
Connector Socket at the end of a trunk line or sub-trunk line.
DCN4-TM4 *
Special Tools 1999_lu_2_6 This is the crimping tool for the following connectors:
DCN4-TR4(-1) Flat Connector Socket
DCN4-BR4 Flat Connector Plug
DCN4-BR4D Conversion Connector for Standard Thin Cable and Flat Cable
DCN4-SF4D Connector for Flat Cable
DWT-A01

Note: Multidrop Connectors (DCN4-MD4) are not connectable with Bit Slave Units with Compact Connectors, Use
          Multidrop Connector Plugs (DCN4-MR4) instead.
* The minimum quantity packaged is 10 Connectors. Order the Connectors in multiples of 10.

For Round Cable I

Name Appearance Application Model Stand-
ards
Open Type
Connector (for
connecting Units)
1999_lu_3_1
Converts the Unit's communications connector into a
screw terminal block to enable connecting round cable
to a Slave Unit or Repeater Unit.
DCN4-TB4 * ---
Terminating
Resistor
1999_lu_3_2
This is a Terminal Block-type Terminating Resistor for
Round cable I or Round cable II. It is connected to the
end of a trunk line or sub-trunk line round cable.
DRS1-T U

Note: The DCN4-TB4 Multidrop Connector cannot be used with Bit Slaves with Compact Connectors. Use Open Type
          Connector (for Unit connection) HCN-TB4LMZG+ from Honda Tsushin Kogyo Co., Ltd. Tel:+81-52-242-2111
* The minimum quantity packaged is 10 Connectors. Order the Connectors in multiples of 10.

For Round Cable II

Name Appearance Application Model Stand-
ards
Open Type
Connector (for
connecting Units)
1999_lu_4_1 Converts the Unit's communications connector into a
screw terminal block to enable connecting round cable
to a Slave Unit or Repeater Unit.
DCN4-TB4 * ---
Flat Connector
Socket
1999_lu_4_2 Use this Connector in a set with a DCN4-BR4 Flat
Connector Plug for the following applications.
Extending the trunk line or a sub-trunk line
T-branching from the trunk line or a sub-trunk line
T-branching a sub-branch line from a branch line
DCN4-TR4 *
Use this Connector independently for the following
applications.
Used when connecting a DCN4-TM4 Terminating
Resistor to the end of the trunk line or a sub-trunk
line.
Terminating
Resistance
1999_lu_4_3 This is a Connector-type Terminating Resistor for Flat
Cable I or Round cable II. It is connected to a DCN4-
TR4 Flat Connector Socket at the end of a trunk line
or sub-trunk line.
DCN4-TM4 *
1999_lu_4_4 This is a Terminal Block-type Terminating Resistor for
Round cable I or Round cable II. It is connected to the
end of a trunk line or sub-trunk line round cable.
DRS1-T
Special Tools 1999_lu_4_5 This is the crimping tool for the following connectors:
DCN4-TR4(-1) Flat Connector Socket
DCN4-BR4 Flat Connector Plug
DCN4-BR4D Conversion Connector for Standard Thin Cable and Flat Cable
DCN4-SF4D Connector for Flat Cable
DWT-A01

Note: The DCN4-TB4 Multidrop Connector cannot be used with Bit Slaves with Compact Connectors. Use Open Type
          Connector (for Unit connection) HCN-TB4LMZG+ from Honda Tsushin Kogyo Co., Ltd. Tel:+81-52-242-2111
* The minimum quantity packaged is 10 Connectors. Order the Connectors in multiples of 10.

Mounting Bracket

Name Appearance Application Model Stand-
ards
Mounting
Bracket
--- Unit with e-CON Connectors: For CRT1-V[]D08S(-1)/VAD04S/
VDA02S
CRT1-ATT02 ---
Unit with MIL Connectors: For CRT1-V[]D016ML(-1)/VAD04ML/
VDA02ML
CRT1-ATT01
Unit with MIL Connectors: For CRT1-V[]D32ML(-1) SRT2-ATT02
Bit Slaves with Compact Connectors:
For CRT1B-[]D02JS(-1), CRT1B-[]D04JS(-1)
CRT1-ATT03