UL508, CSA22.2 No.14, and EN60947-4-3
Solid State Relays for Heaters
last update: September 24, 2012
UL508, CSA22.2 No.14, and EN60947-4-3
Model | Rated voltage |
Operating voltage range |
Rated input current |
Voltage level | |
---|---|---|---|---|---|
Must operate voltage | Must release voltage | ||||
G3PE-[][][]B | 12 to 24 VDC | 9.6 to 30 VDC | 7 mA max. | 9.6 VDC max. | 1.0 VDC max. |
G3PE-[][][]BL | 15 mA max. |
Model | G3PE-
215B(L) |
G3PE-
225B(L) |
G3PE-
235B(L) |
G3PE-
245B(L) |
G3PE-
515B(L) |
G3PE-
525B(L) |
G3PE-
535B(L) |
G3PE-
545B(L) |
---|---|---|---|---|---|---|---|---|
Rated load
voltage |
100 to 240 VAC (50/60 Hz) | 200 to 480 VAC (50/60 Hz) | ||||||
Load voltage
range |
75 to 264 VAC (50/60 Hz) | 180 to 528 VAC (50/60 Hz) | ||||||
Applicable
load current * |
0.1 to 15 A
(at 40 °C) |
0.1 to 25 A
(at 40 °C) |
0.5 to 35 A
(at 25 °C) |
0.5 to 45 A
(at 25 °C) |
0.1 to 15 A
(at 40 °C) |
0.1 to 25 A
(at 40 °C) |
0.5 to 35 A
(at 25 °C) |
0.5 to 45 A
(at 25 °C) |
Inrush current
resistance |
150 A
(60 Hz, 1 cycle) |
220 A
(60 Hz, 1 cycle) |
440 A
(60 Hz, 1 cycle) |
150 A
(60 Hz, 1 cycle) |
220 A
(60 Hz, 1 cycle) |
440 A
(60 Hz, 1 cycle) |
||
Permissible I2t
(reference value) |
121A2s | 260A2s | 1,260A2s | 128A2s | 1,350A2s | 6,600A2s | ||
Applicable load
(resistive load) |
3 kW
(at 200 VAC) |
5 kW
(at 200 VAC) |
7 kW
(at 200 VAC) |
9 kW
(at 200 VAC) |
6 kW
(at 400 VAC) |
10 kW
(at 400 VAC) |
14 kW
(at 400 VAC) |
18 kW
(at 400 VAC) |
Model | G3PE
-215B |
G3PE
-225B |
G3PE
-235B |
G3PE
-245B |
G3PE
-215BL |
G3PE
-225BL |
G3PE
-235BL |
G3PE
-245BL |
---|---|---|---|---|---|---|---|---|
Operate time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. | ||||||
Release time | 1/2 of load power source cycle + 1 ms max. | |||||||
Output ON voltage drop | 1.6 V (RMS) max. | |||||||
Leakage current | 10 mA max. (at 200 VAC) | |||||||
Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
Vibration resistance | 10 to 55 to10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
(Mounted to DIN track) |
|||||||
Shock resistance | Destruction: 294 m/s2 (Mounted to DIN track) | |||||||
Ambient storage
temperature |
- 30 to 100 °C (with no icing or condensation) | |||||||
Ambient operating
temperature |
- 30 to 80 °C (with no icing or condensation) | |||||||
Ambient operating
humidity |
45% to 85% | |||||||
Weight | Approx. 240 g | Approx. 400 g | Approx. 240 g | Approx. 400 g |
Model | G3PE
-515B |
G3PE
-525B |
G3PE
-535B |
G3PE
-545B |
G3PE
-515BL |
G3PE
-525BL |
G3PE
-535BL |
G3PE
-545BL |
---|---|---|---|---|---|---|---|---|
Operate time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. | ||||||
Release time | 1/2 of load power source cycle + 1 ms max. | |||||||
Output ON voltage drop | 1.8 V (RMS) max. | |||||||
Leakage current | 20 mA max. (at 480 VAC) | |||||||
Insulation resistance | 100 MΩ min. (at 500 VDC) | |||||||
Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min | |||||||
Vibration resistance | 10 to 55 to10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
(Mounted to DIN track) |
|||||||
Shock resistance | Destruction: 294 m/s2 (Mounted to DIN track) | |||||||
Ambient storage
temperature |
- 30 to 100 °C (with no icing or condensation) | |||||||
Ambient operating
temperature |
- 30 to 80 °C (with no icing or condensation) | |||||||
Ambient operating
humidity |
45% to 85% | |||||||
Weight | Approx. 240 g | Approx. 400 g | Approx. 240 g | Approx. 400 g |
last update: September 24, 2012