Page top

H7E[]-N

Self-powered Totalizer

H7E[]-N

Compact Economical Totalizer with High Visibility Available with Backlit LCD Display

Total Counters "H7EC-N"

Total Counters

Count input Max. counting
speed
Display Model
Light-gray body Black body
PNP/NPN universal
DC voltage input
(4.5 to 30 VDC)
30 Hz ← → 1 kHz
(switchable)
7-segment LCD
with backlight
H7EC-NV-H H7EC-NV-BH
7-segment LCD H7EC-NV H7EC-NV-B
AC/DC multi-voltage input
(24 to 240 VAC/VDC)
20 Hz 7-segment LCD H7EC-NFV H7EC-NFV-B
No-voltage 30 Hz ← → 1 kHz
(switchable)
7-segment LCD H7EC-N H7EC-N-B

Accessories (Order Separately)

Name Model
Compact Flush Mounting Bracket Y92F-35
Flush Mounting Bracket *1 Y92F-34
Wire-wrap Terminal (set of two Terminals) Y92S-37
Lithium Battery *2 Y92S-36
Waterproof Packing *1 Y92S-32
*1. Provided with H7EC. (Order additional Brackets separately as required.)
*2. Built into H7EC. Order replacements using the above model number before the service life expires.

Time Counters "H7ET-N"

Time Counters

Timer input Display Time range
999999.9h ← → 3999d23.9h
(switchable)
999h59min59s ← → 9999h59.9min
(switchable)
Light-gray body Black body Light-gray body Black body
PNP/NPN universal
DC voltage input
(4.5 to 30 VDC)
7-segment LCD
with backlight
H7ET-NV-H H7ET-NV-BH H7ET-NV1-H H7ET-NV1-BH
7-segment LCD H7ET-NV H7ET-NV-B H7ET-NV1 H7ET-NV1-B
AC/DC multi-voltage input
(24 to 240 VAC/VDC)
7-segment LCD H7ET-NFV H7ET-NFV-B H7ET-NFV1 H7ET-NFV1-B
No-voltage input 7-segment LCD H7ET-N H7ET-N-B H7ET-N1 H7ET-N1-B

Accessories (Order Separately)

Name Model
Compact Flush Mounting Bracket Y92F-35
Flush Mounting Bracket *1 Y92F-34
Wire-wrap Terminal (set of two terminals) Y92S-37
Lithium Battery *2 Y92S-36
Waterproof Packing *1 Y92S-32
*1. Provided with H7ET. (Order additional Brackets separately as required.)
*2. Built into H7ET. Order replacements using the above model number before the service life expires.

Tachometers "H7ER-N"

Tachometers

Count input Display Max. revolutions displayed (applicable encoder resolution)
1000 s-1 (1 pulse/rev.),
1000 min-1 (60 pulse/rev.)
1000.0 s-1 (10 pulse/rev.),
1000.0 min-1 (600 pulse/rev.) ← →
10000 min-1 (60 pulse/rev.) (switchable)
Light-gray body Black body Light-gray body Black body
PNP/NPN universal
DC voltage input
(4.5 to 30 VDC)
7-segment LCD
with backlight
H7ER-NV-H H7ER-NV-BH H7ER-NV1-H H7ER-NV1-BH
7-segment LCD H7ER-NV H7ER-NV-B H7ER-NV1 H7ER-NV1-B
No-voltage input 7-segment LCD H7ER-N H7ER-N-B --- ---

Accessories (Order Separately)

Name Model
Compact Flush Mounting Bracket Y92F-35
Flush Mounting Bracket *1 Y92F-34
Wire-wrap Terminal (set of two terminals) Y92S-37
Lithium Battery *2 Y92S-36

Waterproof Packing *1

Y92S-32
*1. Provided with H7ER. (Order additional Brackets separately as required.)
*2. Built into H7ER. Order replacements using the above model number before the service life expires.

PC Board-use Counters "H7E[]-N[]P"

PC Board-use Counters

Count input Display Total counter Time counter
Max. counting speed
1 kHz 30 Hz
No-voltage input 7-segment LCD H7EC-NP H7EC-NLP H7ET-NP

Accessory (Order Separately)

Connecting Socket (28-pin) XR2A-2801-N