Page top

H8BM-R

Multi-maintenance Counter/Timer (DIN 72 x 72)

H8BM-R

Nine Built-in Counters/Timers to Measure Equipment Operating Cycles and Times and Forecast Maintenance Timing

Specifications

Model H8BM-RA/RB H8BM-RAD/RBD
Classification 3-stage setting 1-stage setting
Mounting method Flush mounting
External connections Screw terminals
Degree of protection IP54 oil-proof type (case front)
Input mode Up
Output mode F mode (Operation continues even when setting is reached.)
Reset system External, manual resets
Timer operation Yes
Input method Voltage inputs: High and low signal voltages (count, reset, short, counter No. selection,
I/O inhibit)
Control output No-contact outputs: RUN, forecast, machine
stoppage
No-contact outputs: RUN, forecast
Display Count, preset value, counter number, and error codes displayed on 7-segment LCD Mode,
reset, I/O inhibit, re-monitor modes, and key protection displayed on LCD characters
Output indication on LCD characters and LEDs
LCD with backlight Yes
Built-in counter number 9 (counters 1 to 9) *1
Preset stage 3-stage *2 1-stage *3
Digits Forecast value: 6 digits (999999)
Pre-forecast value: -5 digits *4
Machine stoppage: +5 digits *5
Forecast value: 6 digits (999999)
Time ranges Forecast value: 99999.9 h (0.1 h or longer)/
99999.9 s (0.1 s or longer)
Pre-forecast value: -9999.9 h/-9999.9 s *4
Machine stoppage: +9999.9 h/+9999.9 s *5
Forecast value: 99999.9 h (0.1 h or longer)/
99999.9 s (0.1 s or longer)
Memory backup EEPROM (Data can be written 100,000 times.), Backup time for power interruption: Approx.
10 years

*1. Each channel operates on a separate I/O.
*2. The 3-stage are pre-forecast, forecast, and machine stoppage.
       Pre-forecast: Displayed only on LCD (no external output is provided).
       Forecast: Displayed on LCD and LED and output (output for each counter).
       Machine stoppage: Displayed on LCD and LED and output (output when the count value of one or more of counters 1
       to 9 has reached its machine stoppage value).
*3. This Counter operates on the forecast value only.
*4. The pre-forecast value is set as a negative offset in respect to the forecast value.
*5. The machine stoppage value is set as a positive offset in respect to the forecast value.

Ratings

Rated supply voltage 24 VDC
Operating voltage range 85% to 110% of rated supply voltage *1
Power consumption Approx. 1.7 W (at 26.4 VDC)
Max. counting speed 30 Hz for count inputs 1 to 7,
Switchable between 30 Hz and 500 Hz for count inputs 8 and 9
Min. counting input signal width Count inputs 1 to 7: 16.7 ms (ON:OFF = 1:1)
Count inputs 8 and 9: 16.7 ms/1 ms selectable (ON:OFF = 1:1)
Reset input: 100 ms max.
Short input: 75 ms max.
Counter number selection input: 30 ms max.
I/O inhibit input: 16.7 ms max.
One-shot time 20 ms *2
Count, reset, short, counter number
selection, and I/O inhibit input
Voltage input
High level: 16 to 26.4 VDC
Low level: 0 to 3 VDC
(input resistance: approx. 2.2 kΩ)
Control output Open-collector output: 100 mA max. at 30 VDC max.
Surrounding air temperature -10 to +55°C (with no icing or condensation)
Ambient storage temperature -25 to +65°C (with no icing or condensation)
Ambient operating humidity 25% to 85%
Case color Dark gray (Munsell 5Y3/1)

*1. Ripple content: 20% max.
*2. This signal is output as a carry signal when the Counter is used as a total counter.

Characteristics

Insulation resistance 100 MΩ min. (at 500 VDC) (between current-carrying terminals and exposed non-
current-carrying metal parts)
Dielectric strength voltage 1,000 VAC, 50/60 Hz for 1 min (between currentcarrying terminals and exposed non-
current-carrying metal parts)
Impulse withstand voltage 1 kV (between power terminals)
1.5 kV (between current-carrying terminals and exposed non-current-carrying metal
parts)
Noise immunity ±480 kV (between power terminals) and ±480 V (between input terminals), square-wave
noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise)
Static immunity Malfunction: 8 kV; destruction: 15 kV
Vibration
resistance
Destruction 10 to 55 Hz with 0.75-mm single amplitude, 2 hours each in three directions
Malfunction 10 to 55 Hz with 0.5-mm single amplitude, 10 minutes each in three directions
Shock
resistance
Destruction 300 m/s2 3 times each in 6 directions
Malfunction 200 m/s2 3 times each in 6 directions
Weight Approx. 250 g (Counter only)

Applicable Standards

Safety standards UL508 (See note 1.)/CSA C22.2 No.14
EN61326
EMC (EMI) EN61326-1 (See note 2.)
Emission Enclosure: EN61326-1 (EN55011 Group 1 Class A)
Emission AC Mains: EN61326-1 (EN55011 Group 1 Class A)
(EMS) EN61326-1 (See note 2.)
Immunity ESD: EN61326-1 (EN61000-4-2): Contact discharge: 4 kV, air discharge: 8 kV
Radiated electromagnetic field immunity: EN61326-1 (EN61000-4-3): 10 V/m (Amplitude modulated, 80 MHz to 1 GHz, 1,400 to 2,000 MHz)
10 V/m (Pulse-modulated, 900 MHz ±5 MHz)
Immunity Burst: EN61326-1 (EN61000-4-4): 2 kV power-line, 1 kV I/O signal-line
Immunity Surge: EN61326-1 (EN61000-4-5): 1 kV line to line (power line), 2 kV line to ground (power line)
Immunity Conducted Disturbance: EN61326-1 (EN61000-4-6): 10 V (0.15 to 80 MHz)

Note 1. Attach a waterproof cover of Y92A-72N.
          2. Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)