Standby power reduced to 85% or less of previous models. (Applicable to 61F-GN.)
Floatless Level Switch (Compact Type)
about this Product Family
last update: September 24, 2012
Standby power reduced to 85% or less of previous models. (Applicable to 61F-GN.)
Weighs only 85% or less of previous models. (Applicable to 61F-G3N/-G4N.)
Easy identification of operating status with LED operation indicator.
Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input.
Electrode terminals and other wiring terminals are separated for easy wiring.
Select from three mounting methods: JEM, DIN rail mounting, or screw mounting.
Note:Note: LED operation indicator is provided on Controllers manufactured in August 1999 or later.
last update: September 24, 2012