Page top

61F-G[]

Floatless Level Switch (Basic Type)

61F-G[]

Basic Building-block Controllers That Mount Directly to Panels for Easier Maintenance

Type Set contents General-purpose Long-distance,
2 km
Long-distance,
4 km
High-sensitivity
Model Model Model Model
Application G 61F-G Base x 1
61F-11[] Units x 1
61F-G 61F-GL 2KM 61F-GL 4KM 61F-GH
Application G1 61F-G1 Base x 1
61F-11[] Units x 2
61F-G1 61F-G1L 2KM 61F-G1L 4KM 61F-G1H
Application G2 61F-G2 Base x 1
61F-11[] Units x 2
61F-G2 61F-G2L 2KM 61F-G2L 4KM 61F-G2H
Application G3 61F-G3 Base x 1
61F-11[] Units x 3
61F-G3 61F-G3L 2KM 61F-G3L 4KM 61F-G3H
Application G4 61F-G4 Base x 1
61F-11[] Units x 5
MK3P Relay x 1
61F-G4 61F-G4L 2KM 61F-G4L 4KM 61F-G4H
Application I 61F-I Base x 1
61F-11[] Units x 2
61F-I 61F-IL 2KM 61F-IL 4KM 61F-IH
Relay Unit 61F-11[] Units x 1 61F-11 61F-11L 2KM 61F-11L 4KM 61F-11H

Type Set contents Low-sensitivity 2-wire Tropical
environments
High-temperature
Model Model Model Model
Application G 61F-G Base x 1
61F-11[] Units x 1
61F-GD 61F-GR 61F-G-TDL 61F-GT
Application G1 61F-G1 Base x 1
61F-11[] Units x 2
61F-G1D 61F-G1R 61F-G1-TDL 61F-G1T
Application G2 61F-G2 Base x 1
61F-11[] Units x 2
61F-G2D 61F-G2R 61F-G2-TDL 61F-G2T
Application G3 61F-G3 Base x 1
61F-11[] Units x 3
61F-G3D 61F-G3R 61F-G3-TDL 61F-G3T
Application G4 61F-G4 Base x 1
61F-11[] Units x 5
MK3P Relay x 1
61F-G4D 61F-G4R 61F-G4-TDL 61F-G4T
Application I 61F-I Base x 1
61F-11[] Units x 2
61F-ID -- 61F-I-TDL 61F-IT
Relay Unit 61F-11[] Units x 1 61F-11D 61F-11R -- 61F-11T

Note: 1. When ordering, specify the desired operating voltage at the end of the model number.

61F-G[] Lineup 3

          2. If you order with a standard model number, the corresponding Relay Units are also delivered as part of a set.
                If you order the 61F-G, one 61F-11 Relay Unit is included in the set.