Type | Digital display and direct key
setting |
Bar display and adjuster setting | |||
---|---|---|---|---|---|
Standard models | Standard
models |
High-speed
detection models |
Water-resistant
models |
||
Model | E3X-SD[] | E3X-NA[] | E3X-NA[]F | E3X-NA[]V | |
Light source
(wavelength) |
Red, 4-element LED (625 nm) | Red,
4-element LED (624 nm) |
Red,
4-element LED (625 nm) |
Red LED (680 nm) | |
Power supply voltage | 12 to 24 VDC ±10%, ripple (p-p): 10% max. | ||||
Power consumption/
Current consumption |
At Power Supply Voltage of 24 VDC
960 mW max./40 mA max. At Power Supply Voltage of 12 VDC 960 mW max./80 mA max. |
At Power Supply Voltage of 24 VDC
840 mW max./35 mA max. At Power Supply Voltage of 12 VDC 420 mW max./35 mA max. |
|||
Control output | Open-collector output (NPN or PNP)
Load power supply: 26.4 V max., Load current: 50 mA max. (Residual voltage: 1.5 V max.) Light-ON/Dark-ON mode selector |
Open-collector output (NPN or PNP)
Load power supply: 26.4 V max., Load current: 50 mA max. (Residual voltage: 1 V max.) Light-ON/Dark-ON mode selector. |
|||
Response time | Operate or reset: 200 μs max. *1 | Operate:
20 μs max. Reset: 30 μs max. |
Operate or reset:
200 μs max. *1 |
||
Sensitivity adjustment | UP/DOWN direct key setting,
teaching with/without a workpiece, automatic teaching |
8-turn sensitivity adjuster (with indicator) | |||
Protection circuits | Power supply reverse polarity
protection, output short-circuit protection, output reverse polarity protection |
Power supply reverse polarity protection,
output short-circuit protection |
|||
Timer function | --- | No timer, OFF-delay timer; or Timer selector
(timer time: 40 ms (fixed)) |
|||
Mutual interference
prevention |
Up to 5 Amplifiers (optically synchronized) *2 | None | Up to 5 Amplifiers
(optically synchronized) *2 |
||
Ambient illumination | Receiver side
Incandescent lamp: 10,000 lux max. Sunlight: 20,000 lux max. |
||||
Number of gang-
mounted Amplifiers |
16 max. (The ambient temperature specification depends on the number of gang-mounted
Amplifiers.) |
||||
Ambient temperature
range |
Operating: Groups of 1 to 3 Amplifiers: - 25 °C to 55 °C
Groups of 4 to 11 Amplifiers: - 25 °C to 50 °C Groups of 12 to 16 Amplifiers: - 25 °C to 45 °C Storage: - 30 °C to 70 °C (with no icing or condensation) |
||||
Ambient humidity range | Operating and storage: 35% to 85%
(with no condensation) |
Operating: 35% to 85%
Storage: 35% to 95% (with no condensation) |
|||
Insulation resistance | 20 MΩ. min. (at 500 VDC) | ||||
Dielectric strength | 1,000 VAC at 50/60 Hz for 1 minute *3 | ||||
Vibration resistance | Destruction: 10 to 55 Hz with a 1.5-mm double amplitude for 2 hours each in X, Y and Z
directions |
||||
Shock resistance | Destruction: 500 m/s2, for 3 times each in X, Y and Z directions | ||||
Degree of protection | IEC 60529 IP50 (with Protective Cover attached) | IEC 60529 IP66
(with Protective Cover attached) |
|||
Connection method | Pre-wired (standard cable length: 2 m), or connector | ||||
Weight (packed state) *4 | Pre-wired model: Approx. 100 g, Model with connector: Approx. 55 g | ||||
Material | Case | Polybutylene terephthalate (PBT) | |||
Cover | Polycarbonate (PC) | Polyethersulfone
(PES) |
|||
Accessories | Instruction manual |