Page top

KM50-E

Smart Power Monitor

KM50-E

Power and current can be measured simultaneously. Measurement of generated power (regenerative power), leading reactive power, lagging reactive power, and consumed power. High-performance Power Monitor.

about this Product Family

(Unit: mm)

Smart Power Monitor

KM50-E1-FLK

KM50-E Dimensions 2

Panel Mounting Dimensions

KM50-E Dimensions 3

  • Use M3.5 crimp terminals.
  • The mounting panel must be 1 to 8 mm thick.
  • When mounting KM50-E Power Monitors side by side, provide sufficient space between them.
    Reference separation: 120 mm (vertical), 60 mm (horizontal)
    Both of these are distances from the center of the Power Monitor.
  • Make sure that the rated ambient temperature of the KM50-E Power Monitor is not exceeded when more than one Power Monitor is mounted.

CT

KM20-CTF-5A

KM50-E Dimensions 5

KM20-CTF-50A

KM50-E Dimensions 6

KM20-CTF-100A

KM50-E Dimensions 7

KM20-CTF-200A

KM50-E Dimensions 8

KM20-CTF-400A/600A

KM50-E Dimensions 9

KM20-CTF-CB3 (Special CT Cable)

KM50-E Dimensions 10

Special CTs and CT Cable

  • Use only the CTs and CT Cable specified by OMRON.
  • If any other CTs or CT Cables are used, normal measurements will not be possible.
  • The Special CTs have polarity.
    Connect the Special CT correctly, connecting the 1S or 3S terminal on the Power Monitor to the k terminal on the CT and the 1L or 3L terminal on the Power Monitor to the l terminal on the CT.
  • Do not ground the Special CTs. Failure may occur.

Special CTs for the KM20-B40 and KM20-B40-FLK

Rated primary current of 5 A: KM20-CTF-5A
Rated primary current of 50 A: KM20-CTF-50A
Rated primary current of 100 A: KM20-CTF-100A
Rated primary current of 200 A: KM20-CTF-200A
Rated primary current of 400 A: KM20-CTF-400A
Rated primary current of 600 A: KM20-CTF-600A

KM20-CTF-series CT Cable

KM20-CTF-CB3 (3 m)

Optional Accessories

Mounting Bracket

KM50-OPT-ED1

KM50-E Dimensions 16

KM50-OPT-EM1

KM50-E Dimensions 17