| Type | Standard | L-shaped | T-shaped,
slot center 7 mm |
Close-
mounting |
T-shaped,
slot center 10 mm |
F-shaped | R-shaped | |
|---|---|---|---|---|---|---|---|---|
| NPN | EE-
SX970-C1 |
EE-
SX971-C1 |
EE-
SX972-C1 |
EE-
SX974-C1 |
EE-
SX975-C1 |
EE-
SX976-C1 |
EE-
SX977-C1 |
|
| PNP | EE-
SX970P- C1 |
EE-
SX971P- C1 |
EE-
SX972P- C1 |
EE-
SX974P- C1 |
EE-
SX975P- C1 |
EE-
SX976P- C1 |
EE-
SX977P- C1 |
|
| Sensing distance | 5 mm (slot width) | |||||||
| Sensing object | Opaque: 2 × 0.8 mm min. | |||||||
| Differential distance | 0.025 mm max. *1 | |||||||
| Light source (Peak
wavelength) |
Infrared LED with a peak wavelength of 940 nm | |||||||
| Indicator | Light indicator (orange LED) | |||||||
| Supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 10% max. | |||||||
| Current consumption | 21 mA max. | |||||||
| Control output | Load power supply voltage: 5 to 24 VDC, Load current: 50 mA max., Off-state current: 0.5mA
max, 50 mA load current with a residual voltage of 1.0 V max., 5 mA load current with a residual voltage of 0.4 V max. |
|||||||
| Protection circuit | Power supply reverse polarity protection; output reverse polarity protection;
overcurrent protection (only OUT2 on models with NPN output) |
|||||||
| Response frequency | 1 kHz min. (3 kHz average) *2 | |||||||
| Ambient illumination | 1,000 lx max. with fluorescent light on the surface of the receiver | |||||||
| Ambient temperature
range |
Operating: -25 to 55°C Storage: -30 to 80°C (with no icing or condensation) | |||||||
| Ambient humidity
range |
Operating: 5% to 85% Storage: 5% to 95% (with no icing or condensation) | |||||||
| Vibration resistance
(Destruction) |
10 to 2,000 Hz 0.75-mm single amplitude (15-min periods, 10 cycles) each in X, Y, and Z
directions |
|||||||
| Shock resistance
(Destruction) |
Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |||||||
| Degree of protection | IEC 60529 IP50 | |||||||
| Connecting method | Connector | |||||||
| Weight (Packed state) | Approx. 3 g | |||||||
| Materia | Case/Cover | Polybutylene terephthalate (PBT) | ||||||
| Emitter/
receiver |
Polycarbonate (PC) | |||||||