Page top

X

General-purpose Basic Switch

X

Direct Current Switch with Built-in Magnetic Blowout

Caution: All units are in millimeters unless otherwise indicated.

Terminals

Screw Terminals (-B)

X Dimensions 3 X_Screw Terminals (-B)_Dim

Solder Terminal (-A)

("-A" is not included in the model numbers.)

X Dimensions 6 X_Solder Terminal (-A)_Dim

Note:Note:
1. Tighten the terminal screws to a torque of 0.78 to 1.18 N·m.
2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
3. In case of DC voltage, set the COM to the positive terminal.

Mounting

Use M4 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 1.18 to 1.47 N·m.

X Dimensions 10 X_mounting holes_Dim

The Switch can be panel mounted, provided that the hexagonal nut of the actuator is tightened to a torque of 2.94 to 4.9 N·m.

X Dimensions 12 X_Panel Mount_Dim

Dimensions and Operating Characteristics

The models, illustrations, and graphics are for screw-terminal models. (The dimensions for models that are omitted here are the same as for pin-plunger models.)

Pin Plunger
X-10G-B

Slim Spring Plunger
X-10GS-B

X Dimensions 17 X-10G-B_Dim
X Dimensions 18 X-10GS-B_Dim

Short Spring Plunger
X-10GD-B

X Dimensions 20 X-10GD-B_Dim

Panel Mount Plunger
X-10GQ-B

X Dimensions 22 X-10GQ-B_Dim

Note:Note: Do not use both the M12 mounting screw and the mounting holes in the case at the same time. Doing so will cause stress to be applied to the Switch, possibly damaging the case or cover.

Panel Mount Roller Plunger
X-10GQ22-B

X Dimensions 26 X-10GQ22-B_Dim

Note:Note: Do not use both the M12 mounting screw and the mounting holes in the case at the same time. Doing so will cause stress to be applied to the Switch, possibly damaging the case or cover.

Panel Mount Cross Roller Plunger
X-10GQ21-B

X Dimensions 29 X-10GQ21-B_Dim

Note:Note: Do not use both the M12 mounting screw and the mounting holes in the case at the same time. Doing so will cause stress to be applied to the Switch, possibly damaging the case or cover.

Leaf Spring
X-10GL-B

X Dimensions 33 X-10GL-B_Dim

Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

X Dimensions 35 X_Operating characteristics1

Note:* Be sure to use the switch at the rated OT value of 1.6 mm.

Short Hinge Lever
X-10GW21-B

X Dimensions 39 X-10GW21-B_Dim

Hinge Lever
X-10GW-B

X Dimensions 41 X-10GW-B_Dim

Low-force Hinge Lever
X-10GW4-B

X Dimensions 44 X-10GW4-B_Dim

Short Hinge Roller Lever
X-10GW22-B

X Dimensions 46 X-10GW22-B_Dim

Hinge Roller Lever
X-10GW2-B

X Dimensions 48 X-10GW2-B_Dim

Reverse Hinge Lever
X-10GM-B

X Dimensions 50 X-10GM-B_Dim

Reverse Short Hinge Lever
X-10GM22-B

X Dimensions 52 X-10GM22-B_Dim

Reverse Hinge Roller Lever
X-10GM2-B

X Dimensions 54 X-10GM2-B_Dim

Note:Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

X Dimensions 56 X_Operating characteristics2