Page top

GX-AD0471 / DA0271

Analog I/O Terminal 2-tier Terminal Block Type

GX-AD0471 / DA0271

Analog I/O terminal with screw terminal block for EtherCAT communicaitons.

The input/output range can be easily changed by the setting with the switch.

Detachable screw terminal block facilitates the maintenance.

Moving average calculation function.
Settings within the range of 100us-64ms. (For input only.)

Disconnection detection function. (For input only and for usage with 1-5V or 4-20mA ranges.)

Selectable node address setting methods: setting with rotary switch and with tool software.
When setting the nodes with rotary switch, setting is easy and node identification becomes possible for maintenance.