Page top

GX-ID16[]2 / OD16[]2 / MD16[]2

Digital I/O Terminal 3-tier Terminal Block Type

GX-ID16[]2 / OD16[]2 / MD16[]2

A common terminal is provided for each contact. It eliminate the needs for relay terminal blocks.

General Specifications

Item Specification
Unit power supply voltage 20.4 to 26.4 VDC (24 VDC -15% to +10%)
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15% to +10%)
Noise resistance Conforms to IEC 61000-4-4, 2 kV (power line)
Vibration resistance 10 to 60 Hz with amplitude of 0.7 mm, 60 to 150Hz and 50 m/s2 in X, Y,
and Z directions for 80 minutes
<Relay Output Unit GX-OC1601 only>
10 to 55 Hz with double-amplitude of 0.7 mm
Impact resistance 150 m/s2 with amplitude of 0.7 mm
<Relay Output Unit GX-OC1601 only>
100 m/s2 (3 times each in 6 directions on 3 axes)
Dielectric strength 600 VAC (between isolated circuits)
Isolation resistance 20 MΩ or more (between isolated circuits)
Ambient operating temperature -10 to 55 °C
Operating humidity 25% to 85% (with no condensation)
Operating atmosphere No corrosive gases
Storage temperature -25 to 65 °C
Storage humidity 25% to 85% (with no condensation)
Terminal block screws
tightening torque *
M3 wiring screws: 0.5 Nm
M3 terminal block mounting screws: 0.5 Nm
Mounting method 35-mm DIN track mounting

Input Section Specifications

16-point Input Terminals

Item Specification
GX-ID1612 GX-ID1622
Input capacity 16 points
Internal I/O common NPN PNP
ON voltage 15 VDC min. (between each input terminal
and the V terminal)
15 VDC min. (between each input terminal
and the G terminal)
OFF voltage 5 VDC max. (between each input terminal
and the V terminal)
5 VDC max. (between each input terminal
and the G terminal)
OFF current 1.0 mA max.
Input current 6.0 mA max./input (at 24-VDC)
3.0 mA min./input (at 17-VDC)
ON delay 0.1 ms max.
OFF delay 0.2 ms max.
Input filter value Without filter, 0.5 ms, 1 ms, 2 ms, 4 ms, 8 ms, 16 ms, 32 ms (Default setting: 1 ms)
Number of circuits per
common
8 points/common
Input indicators LED display (yellow)
Isolation method Photocoupler isolation
I/O power supply method Supply by I/O power supply
Input device supply current 100 mA/point
Unit power supply current
consumption
90 mA max. (for 20.4 to 26.4-VDC power supply voltage)
I/O power supply current
consumption
5 mA max. (for 20.4 to 26.4-VDC power supply voltage)
Weight 370 g max.
Expansion functions No
Short-circuit protection
function
No
Note: For the I/O power supply current value to V and G terminals, refer to GX Series Operation Manual (Cat. No. W488).

Output Section Specifications

16-point Output Terminals

Item Specification
GX-OD1612 GX-OD1622
Output capacity 16 points
Rated current (ON current) 0.5 A/output, 4.0 A/common
Internal I/O common NPN PNP
Residual voltage 1.2 V max. (0.5 ADC, between each
output terminal and the G terminal)
1.2 V max. (0.5 ADC, between each
output terminal and the V terminal)
Leakage current 0.1 mA max.
ON delay 0.5 ms max.
OFF delay 1.5 ms max.
Number of circuits per common 8 points/common
Output indicators LED display (yellow)
Isolation method Photocoupler isolation
I/O power supply method Supply by I/O power supply
Output device supply current 100 mA/point
Unit power supply current consumption 90 mA max. (for 20.4 to 26.4-VDC power supply voltage)
I/O power supply current consumption 5 mA max. (for 20.4 to 26.4-VDC power supply voltage)
Weight 370 g max.
Expansion functions No
Output handling for communications errors Select either hold or clear
Short-circuit protection function No
Note: For the I/O power supply current value to V and G terminals, refer to GX Series Operation Manual (Cat. No. W488).

Input and Output Section Specifications

8-point Input and 8-point output Terminals

General Specifications

Item Specification
GX-MD1612 GX-MD1622
Internal I/O common NPN PNP
I/O indicators LED display (yellow)
Unit power supply current consumption 90 mA max. (for 20.4 to 26.4-VDC power supply voltage)
Weight 370 g max.
Expansion functions No
Short-circuit protection function No

Input Section

Item Specification
GX-MD1612 GX-MD1622
Input capacity 8 points
ON voltage 15 VDC min. (between each input terminal
and the V terminal)
15 VDC min. (between each input terminal
and the G terminal)
OFF voltage 5 VDC max. (between each input terminal
and the V terminal)
5 VDC max. (between each input terminal
and the G terminal)
OFF current 1.0 mA max./input
Input current 6.0 mA max./input (at 24-VDC)
3.0 mA min./input (at 17-VDC)
ON delay 0.1 ms max.
OFF delay 0.2 ms max.
Input filter value Without filter, 0.5 ms, 1 ms, 2 ms, 4 ms, 8 ms, 16 ms, 32 ms (Default setting: 1 ms)
Number of circuits per
common
8 points/common
Isolation method Photocoupler isolation
I/O power supply method Supply by I/O power supply
Input device supply current 100 mA/point
I/O power supply current
consumption
5 mA max. (for 20.4 to 26.4-VDC power supply voltage)

Output Section

Item Specification
GX-MD1612 GX-MD1622
Output capacity 8 points
Rated output current 0.5 A/output, 2.0 A/common
Residual voltage 1.2 V max. (0.5 ADC, between each
output terminal and the G terminal)
1.2 V max. (0.5 ADC, between each
output terminal and the V terminal)
Leakage current 0.1 mA max.
ON delay 0.5 ms max.
OFF delay 1.5 ms max.
Number of circuits per common 8 points/common
Isolation method Photocoupler isolation
I/O power supply method Supply by I/O power supply
Output device supply current 100 mA/point
I/O power supply current consumption 5 mA max. (for 20.4 to 26.4-VDC power supply voltage)
Output handling for communications errors Select either hold or clear
Note: For the I/O power supply current value to V and G terminals, refer to GX-Series Operation Manual (Cat. No. W488).