Page top

GX-EC0211 / EC0241

Encoder Input Terminal 3-tier Terminal Block Type

GX-EC0211 / EC0241

EtherCAT-compatible encoder input terminal which enables high-speed and accurate control.

Two counter function available. Pulse count within 32 bit range.

Maximum input pulse frequency of 4MHz (Line driver input after quadrature). High-speed network EtherCAT enables high-speed and accurate control.

Selectable two input types: Open collector input and line driver input.

Built-in two external latch inputs and one reset input.

Selectable node address settings: setting with rotary switches and setting on tool software.

Detachable screw terminal will facilitate the maintenance work.