Page top

H3DK-H

Power OFF-delay Timer

H3DK-H

DIN Track-mounted, 22.5-mm-width Standard Timer Series

Operating
modes
Supply voltage Control output H3DK-H
S Series
(time range: 0.1 to 12 s)
L Series
(time range: 1.0 to 120 s)
Power
OFF Delay
100 to 120 VAC Contact output: SPDT Model H3DK-HCS H3DK-HCL
200 to 240 VAC Contact output: SPDT Model H3DK-HDS H3DK-HDL
24 to 48 VAC/DC Contact output: SPDT Model H3DK-HBS H3DK-HBL

Accessories (Order Separately)

Item Specification Model
Mounting Track 50 cm (l) x 7.3 mm (t) PFP-50N
1 m (l) x 7.3 mm (t) PFP-100N
1 m (l) x 16 mm (t) PFP-100N2
End Plate --- PFP-M
Spacer --- PFP-S

Model Structure

Model Terminal
block
Operating/
resetting method
Output
type
Mounting
method
Safety standards Accessories
H3DK-H 6 terminals Instantaneous operation/
time-limit reset
Relay,
SPDT
DIN Track
mounting
cURus
(UL 508 CSA C22.2 No. 14)
EN 61812-1
IEC 60664-1 4 kV/2
EN 50274
User label