Page top

G3PH

High-power Solid State Relays

G3PH

High-power, Load-control SSRs with High Current of 75 or 150 A and High Voltage of 240 or 480 VAC

Solid State Relays

Insulation
method
Operation
indicator
Zero
cross
function
Applicable output load * Rated input
voltage
Model
Photocoupler Yes (yellow) Yes 75 A, 100 to 240 VAC 5 to 24 VDC G3PH-2075B DC5-24
100 to 240 VAC G3PH-2075B AC100-240
150 A, 100 to 240 VAC 5 to 24 VDC G3PH-2150B DC5-24
100 to 240 VAC G3PH-2150B AC100-240
No 75 A, 100 to 240 VAC 5 to 24 VDC G3PH-2075BL DC5-24
150 A, 100 to 240 VAC 5 to 24 VDC G3PH-2150BL DC5-24
Yes 75 A, 180 to 480 VAC 5 to 24 VDC G3PH-5075B DC5-24
100 to 240 VAC G3PH-5075B AC100-240
150 A, 180 to 480 VAC 5 to 24 VDC G3PH-5150B DC5-24
100 to 240 VAC G3PH-5150B AC100-240
No 75 A, 180 to 480 VAC 5 to 24 VDC G3PH-5075BL DC5-24
150 A, 180 to 480 VAC 5 to 24 VDC G3PH-5150BL DC5-24

Note:The Thyristor Module is built in.
* The applicable output load depends on the ambient temperature. For details, refer to Load Current vs. Ambient
    Temperature in Engineering Data on Catalog.

Options (Order Separately)

Thyristor Module

Name Applicable output load * Applicable models Model
Thyristor Module 75 A, 75 to 264 VAC G3PH-2075B(L) G32A-P2075
150 A, 75 to 264 VAC G3PH-2150B(L) G32A-P2150
75 A, 150 to 528 VAC G3PH-5075B(L) G32A-P5075
150 A, 150 to 528 VAC G3PH-5150B(L) G32A-P5150

* The applicable output load depends on the ambient temperature. For details, refer to Load Current vs. Ambient
    Temperature in Engineering Data on Catalog.