Page top

GX-JC03 / JC06

EtherCAT Junction Slave

GX-JC03 / JC06

Realizing flexible wiring solutions

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Product name No. of ports Power supply voltage Current
consumption (A)
Model Standards
EtherCAT
Junction Slave
3 20.4 to 28.8 VDC
(24 VDC -15 to +20%)
0.08 GX-JC03 CE, UC1
6 0.17 GX-JC06

Note: Please do not connect EtherCAT junction slave with OMRON position control unit, Model CJ1W-NC[]81/[]82.