Page top

NJ301-[][][][]

NJ-Series NJ301 CPU Units

NJ301-[][][][]

New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are he features of industrial controllers Ideal for small-scale control with up to 8 axes

Architecture Based on new Intel® AtomTM Processor
• The user program including the double precision floating point arithmetic instruction that is necessary for the
    coordinates correction, ST language and Function Blocks is executed fast, as well as the basic instructions and the
    special instructions.

Integration of Logic and Motion in one CPU

Synchronous control of all machine network devices : vision sensors, servo drives and field devices with the machine control network, EtherCAT.
Synchronize the PLC Engine and the Motion Engine with the EtherCAT control period. Fast and highly-accurate control is possible.

Standard programming : Conforms IEC 61131-3 standards, variable-based instructions including the PLCopen Motion function blocks

Complete and robust machine automation: fast control performance and basic functions and reliability of industrial
controllers
• Fan-free operation in ambient temperature between 0 to 55°C
• Complete RAS functions: Transmission frame error check, timeout, bus diagnosis, Watchdog (WDT), memory check,
    and topology check, etc.

KC Registration

Sysmac® is a trademark or registered trademark of OMRON Corporation in Japan and other countries for OMRON factory automation products.
Intel, the Intel logo, Intel Atom are trademarks of Intel Corporation in the U.S. and/or other countries.
Windows is registered trademarks of Microsoft Corporation in the USA and other countries.
EtherCAT® is a registered trademark of Beckhoff Automation GmbH for their patented technology.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.