Page top

E2E (Small-diameter)

Small-diameter Proximity Sensor

E2E (Small-diameter)

Ultra small size, but surprisingly easy installation!

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Sensors

Pre-wired Models (Shielded)

E2E (Small-diameter) Dimensions 3

Mounting Hole Dimensions

E2E (Small-diameter) Dimensions 4

E2E-C03SR8-WC-[][]

E2E (Small-diameter) Dimensions 5

E2E-C04S12-WC-[][]

E2E (Small-diameter) Dimensions 6

E2E-C05S01-WC-[][]

E2E (Small-diameter) Dimensions 7

E2E-C06S02-WC-[][]

E2E (Small-diameter) Dimensions 8

E2E-S04SR8-WC-[][]

E2E (Small-diameter) Dimensions 9

E2E-S05S12-WC-[][]

E2E (Small-diameter) Dimensions 10

M8 Pre-wired Connector Models (0.3 m) (Shielded)

E2E (Small-diameter) Dimensions 11

E2E-C03SR8-CJ-[][]

E2E (Small-diameter) Dimensions 12

E2E-C04S12-CJ-[][]

E2E (Small-diameter) Dimensions 13

E2E-C06S02-CJ-[][]

E2E (Small-diameter) Dimensions 14

E2E-S04SR8-CJ-[][]

E2E (Small-diameter) Dimensions 15

E2E-S05S12-CJ-[][]

E2E (Small-diameter) Dimensions 16

M8 Connector Models (Shielded)

E2E (Small-diameter) Dimensions 17

E2E-C04S12-MC-[][]

E2E (Small-diameter) Dimensions 18

E2E-C06S02-MC-[][]

E2E (Small-diameter) Dimensions 19

E2E-S05S12-MC-[][]

E2E (Small-diameter) Dimensions 20

Pre-wired Models (Unshielded)

E2E (Small-diameter) Dimensions 21

Mounting Hole Dimensions

E2E (Small-diameter) Dimensions 22

E2E-C03N02-WC-[][]

E2E (Small-diameter) Dimensions 23

E2E-C04N03-WC-[][]

E2E (Small-diameter) Dimensions 24

E2E-C06N04-WC-[][]

E2E (Small-diameter) Dimensions 25

E2E-S04N02-WC-[][]

E2E (Small-diameter) Dimensions 26

E2E-S05N03-WC-[][]

E2E (Small-diameter) Dimensions 27

M8 Pre-wired Connector Models (0.3 mm) (Unshielded)

E2E (Small-diameter) Dimensions 28

E2E-C03N02-CJ-[][]

E2E (Small-diameter) Dimensions 29

E2E-C04N03-CJ-[][]

E2E (Small-diameter) Dimensions 30

E2E-C06N04-CJ-[][]

E2E (Small-diameter) Dimensions 31

E2E-S04N02-CJ-[][]

E2E (Small-diameter) Dimensions 32

E2E-S05N03-CJ-[][]

E2E (Small-diameter) Dimensions 33

M8 Connector Models (Unshielded)

E2E (Small-diameter) Dimensions 34

E2E-C04N03-MC-[][]

E2E (Small-diameter) Dimensions 35

E2E-C06N04-MC-[][]

E2E (Small-diameter) Dimensions 36

E2E-S05N03-MC-[][]

E2E (Small-diameter) Dimensions 37

Accessories (Sold Separately)

Mounting Brackets

Y92E-SC03 (3-dia. block)

E2E (Small-diameter) Dimensions 40

Y92E-SC04 (4-dia. block)

E2E (Small-diameter) Dimensions 41

Y92E-SC05 (5.4-dia. block)

E2E (Small-diameter) Dimensions 42

Y92E-SC06 (6.5-dia. block)

E2E (Small-diameter) Dimensions 43

Y92E-SS04 (for M4 screw)

E2E (Small-diameter) Dimensions 44

Y92E-SS05 (for M5 screw)

E2E (Small-diameter) Dimensions 45

Protective Stainless-steel Spiral Tubes against Wire Breakage

Y92E-STS04-[]

E2E (Small-diameter) Dimensions 47

L = 0.5 m (Y92E-STS04-05), 1 m (Y92E-STS04-10)

Y92E-STS05-[]

E2E (Small-diameter) Dimensions 48

L = 0.5 m (Y92E-STS05-05), 1 m (Y92E-STS05-10)

Sensor I/O Connectors

XS3F-M32[]-3[][]-R

Straight

E2E (Small-diameter) Dimensions 51

Right-angle

E2E (Small-diameter) Dimensions 52