Page top

NX-TS

NX-series Temperature Input Unit

NX-TS

Standard and high-speed, high-precision temperature measurement and control

• Up to four temperature sensor inputs per unit

• Three sampling speeds, 250 ms, 60 ms, and 10 ms, are available to cover a wide range from general-purpose application to high-speed, high-precision control

• Moving average, input sensor disconnection detection, cold junction compensation enable/disable setting, and input correction

• Detachable front connector with screwless Push-In Plus terminals for easy installation and maintenance

• Connect to the CJ PLC using the EtherNet/IPTM bus coupler

Sysmac is a trademark or registered trademark of OMRON Corporation in Japan and other countries for OMRON factory automation products.
EtherCAT® is a registered trademark of Beckhoff Automation GmbH for their patented technology. EtherNet/IP™ is the trademarks of ODVA.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.