Product name | Specifications | Model |
---|---|---|
Additional NX Unit
Power Supply Unit |
Power supply voltage: 24 VDC (20.4 to 28.8 VDC)
NX Bus power supply capacity: 10 W max. |
NX-PD1000 |
Additional I/O
Power Supply Unit |
Power supply voltage: 5 to 24 VDC (4.5 to 28.8 VDC)
I/O power feed maximum current: 4 A |
NX-PF0630 |
Power supply voltage: 5 to 24 VDC (4.5 to 28.8 VDC)
I/O power feed maximum current: 10 A |
NX-PF0730 | |
I/O Power Supply
Connection Unit |
Number of I/O power terminals: IOG: 16 terminals
Current capacity of I/O power terminal: 4 A/terminal max. |
NX-PC0010 |
Number of I/O power terminals: IOV: 16 terminals
Current capacity of I/O power terminal: 4 A/terminal max. |
NX-PC0020 | |
Number of I/O power terminals: IOV: 8 terminals, IOG: 8 terminals
Current capacity of I/O power terminal: 4 A/terminal max |
NX-PC0030 | |
Shield Connection
Unit |
Number of shield terminals: 14 terminals
(The lower two terminals are functional ground terminals.) |
NX-TBX01 |