Page top

EE-SX95

Ultra-compact Pre-wired Photomicrosensor (Non-modulated)

EE-SX95

Meeting Customer Needs with Ultracompact Sensors that Mount with M3 Screws

Sensors

Appearance Sensing
method
Sensing
distance
Output
configuration
Connection
method
(Cable length)
Output
type
Model
Standard
3199_lu_1_1
Throughbeam
(with slot)
5 mm
(slot width)
(Infrared
light)
Light-ON
Dark-ON
(2 outputs)
Pre-wired model
with standard
cable (1 m)
NPN EE-SX950-W 1M *1
PNP EE-SX950P-W 1M *2
Pre-wired model
with robot cable
(1 m)
NPN EE-SX950-R 1M *1
Pre-wired
connector
model with robot
cable (0.3 m)
NPN EE-SX950-C1J-R 0.3M
L-shaped
3199_lu_1_2
Pre-wired model
with standard
cable (1 m)
NPN EE-SX951-W 1M *1
PNP EE-SX951P-W 1M *2
Pre-wired model
with robot cable
(1 m)
NPN EE-SX951-R 1M *1
Pre-wired
connector
model with robot
cable (0.3 m)
NPN EE-SX951-C1J-R 0.3M
F-shaped
3199_lu_1_3
Pre-wired model
with standard
cable (1 m)
NPN EE-SX952-W 1M *1
PNP EE-SX952P-W 1M *2
Pre-wired model
with robot cable
(1 m)
NPN EE-SX952-R 1M *1
Pre-wired
connector
model with robot
cable (0.3 m)
NPN EE-SX952-C1J-R 0.3M
R-shaped
3199_lu_1_4
Pre-wired model
with standard
cable (1 m)
NPN EE-SX953-W 1M *1
PNP EE-SX953P-W 1M *2
Pre-wired model
with robot cable
(1 m)
NPN EE-SX953-R 1M *1
Pre-wired
connector
model with robot
cable (0.3 m)
NPN EE-SX953-C1J-R 0.3M
U-shaped
3199_lu_1_5
Pre-wired model
with standard
cable (1 m)
NPN EE-SX954-W 1M *1
PNP EE-SX954P-W 1M *2
Pre-wired model
with robot cable
(1 m)
NPN EE-SX954-R 1M *1
Pre-wired
connector
model with robot
cable (0.3 m)
NPN EE-SX954-C1J-R 0.3M

*1. A model is available with a 3-m cable. The model number is EE-SX95[]-[]3M. (Example: EE-SX950-W 3M)
*2. A pre-wired model with a PNP output and 1-m robot cable is available. The model number is EE-SX95[]P-R 1M.
      (Example: EE-SX950P-R 1M)

Accessories (Order Separately)

Connector with Robot Cable

Type Cable length Model Remarks
Connector with Cable 2 m EE-1016-R 2M Connector with lock, AWG26, 4-core Robot Cable