Page top

K8AK-LS

Conductive Level Controller

K8AK-LS

Ideal for Liquid Level Control in Industrial Facilities and Equipment.

Power supply voltage Model
24 VAC/DC K8AK-LS1 24 VAC/DC
100 to 240 VAC K8AK-LS1 100-240 VAC

Accessories (Order Separately)

Electrode Holders/Underwater Electrodes

Application For general-
purpose use,
such as water
supply lines
For areas
with limited
space
For liquids
with low
resistance
When
mounting
strength
is required
For
resistance
to high-
temperature
or high-
pressure
liquids
For
resistance
against
corrosion
For
installation
at long
distances
from the
liquid level
Model PS-3S/-4S/-5S PS-31
SUS304,
300 mm
BF-1 BF-3/-5 BS-1 BS-1T PH-1/-2
Appearance
3240_lu_2_1
3240_lu_2_2
3240_lu_2_3
3240_lu_2_4
3240_lu_2_5
3240_lu_2_6
3240_lu_2_7

Electrode Rods

Electrode Rods are available in sets with the connection nuts, lock nuts, and tightening screws.

K8AK-LS Lineup 5

Application Purified water service, industrial water, and sewage Purified water service, industrial water, sewage, and
weak alkaline solutions
Model F03-60 SUS304 F03-60 SUS316

Others

Item Model
Protective Cover
(Electrode Holders for the PS or BF Series)
3240_lu_4_1
F03-11
Mounting Piece (Electrode Holder for the PS Series)
3240_lu_4_2
F03-12
Separator (to prevent contact between electrodes)
3240_lu_4_3
F03-14 1P (one pole)
F03-14 3P (three poles)
F03-14 5P (five poles)