(Unit: mm)
Two-circuit Limit Switch
about this Product Family
last update: December 3, 2018
(Unit: mm)
For all models WL[] indicates a standard-load model and WL01[] indicates a microload model.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
For all models WL[] indicates a standard-load model and WL01[] indicates a microload model.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
For all models WL[] indicates a standard-load model and WL01[] indicates a microload model.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
For all models WL[] indicates a standard-load model and WL01[] indicates a microload model.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
For all models WL[] indicates a standard-load model and WL01[] indicates a microload model.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
Refer to Data Sheet for the connecting cable.
WL[] are Standard Models and WL01[] are Microload Models.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
* External dimensions are the same even for different core wires.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
Note: Unless otherwise indicated, a tolerance of ±0.4 mm applies to all dimensions.
WL-1A100
Standard Lever
WL-1A115
Resin Roller
WL-1A400
Bearing Roller
WL-1A118
Nylon Roller:
Roller Width: 30 mm
WL-1A105
Double Nuts
WL-1A103S
Spatter Prevention
WL-1A200
Lever Length: 50
Roller Width: 15
WL-1A300
Lever Length: 63
WL-2A100
WL-2A111
Resin Roller
WL-2A107
Double Nuts
WL-2A108
Resin Roller
WL-2A122
WL-2A106
WL-2A130
WL-2A104
WL-2A110
WL-2A105
WL-1A106
WL-1A110
WL-4A100
WL-4A201
WL-3A100
WL-3A106
Double Nut
WL-3A108
WL-3A200
WL-3A203
WL-4A112
WL-2A129
WL-5A101
WL-5A100 has a plastic roller
WL-5A103
WL-5A102 has a plastic roller
WL-5A105
WL-5A104 has a plastic roller
last update: December 3, 2018