Page top

E32-LT11N / LD11N / LR11NP

Hex-shaped Fiber Unit

E32-LT11N / LD11N / LR11NP

Fiber Units with Build-in Lenses provide more stable detection and simpler, more reliable installation.

(Unit: mm)

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Through-beam Fiber Units

E32-LT11N 2M (Free Cutting)

E32-LT11N / LD11N / LR11NP Dimensions 3

Reflective Fiber Units

E32-C21N 2M (Free Cutting)

E32-LT11N / LD11N / LR11NP Dimensions 5

* Applicable Fiber Amplifier Units: E3NX-FA, E3X-HD, and E3X-DA-S.
   Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X-MDA with two channels, and for the
   E3X-SD, E3X-NA, and other models that have an 8-mm space between the emitter and receiver fiber insertion holes.
Note: There is a white line on the emitter fiber.

E32-D21N 2M (Free Cutting)

E32-LT11N / LD11N / LR11NP Dimensions 7

* Applicable Fiber Amplifier Units: E3NX-FA, E3X-HD, and E3X-DA-S.
   Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X-MDA with two channels, and for the
   E3X-SD, E3X-NA, and other models that have an 8-mm space between the emitter and receiver fiber insertion holes.

E32-LD11N 2M (Free Cutting)

E32-LT11N / LD11N / LR11NP Dimensions 9

E32-LR11NP 2M (Free Cutting)

E32-LT11N / LD11N / LR11NP Dimensions 10