Shipped as a set which includes the Operation Unit and Switch. For the model with Operation Unit only, contact your OMRON representative.
Guard Lock Safety Key Selector Switch
last update: January 8, 2014
Shipped as a set which includes the Operation Unit and Switch. For the model with Operation Unit only, contact your OMRON representative.
Appearance | Key release
position |
Key position of
NC contact closing |
Lock
position * |
Contact
Configuration |
Key
availability |
Model |
---|---|---|---|---|---|---|
1NC/1NO+
1NC/1NO |
Yes | A22LK-2RLA-22-K01-SJ | ||||
1NC/1NO+
1NC/1NO |
Yes | A22LK-2RLB-22-K01-SJ | ||||
1NC/1NO+
1NC/1NO |
No | A22LK-2RLA-22-01-SJ | ||||
1NC/1NO+
1NC/1NO |
No | A22LK-2RLB-22-01-SJ |
* Lock and release type are Solenoid lock and Mechanical release.
last update: January 8, 2014