| Recommend camera | Model | Magnifi cation | Effective FNO | O/I (mm) | WD (mm) | Depth of field *1 (mm) | Resolution *2 (μm) | TV distortion | 
|---|---|---|---|---|---|---|---|---|
| FZ-S[] FZ-SH[] FH-S[] FH-S[]X FZ-S[]2M FZ-S[]5M3 FH-S[]05R FH-S[]X05 FHV7X-[] | 3Z4S-LE VS-MC01-330 | 0.1x | 4.43 | 364.5 | 325.5 | 35.4 | 30.5 | 0.01% max. | 
| 3Z4S-LE VS-MC03-180 | 0.3x | 5.29 | 248.5 | 184.8 | 4.7 | 11.6 | 0.00% max. | |
| 3Z4S-LE VS-MC05-130 | 0.5x | 6.10 | 198.8 | 126.3 | 2.0 | 8.2 | 0.00% max. | |
| 3Z4S-LE VS-MC1-80 | 1.0x | 8.14 | 176.8 | 82.4 | 0.7 | 5.5 | 0.00% max. | 


 Global
Global 
         Top of Page
Top of Page