| Sensing
method |
Appearance | Beam shape | Sensing
distance |
Laser
class |
Cable length | Model |
|---|---|---|---|---|---|---|
| Coaxial Retro-
reflective with MSR function |
![]() |
Spot | 8 m * | Class 1 | 2 m | E3NC-LH03 2M |
| 5 m | E3NC-LH03 5M | |||||
| Diffuse-
reflective |
![]() |
Variable spot | 1.2 m | 2 m | E3NC-LH02 2M | |
| 5 m | E3NC-LH02 5M | |||||
| Limited-
reflective |
![]() |
Spot | 70±15 mm | 2 m | E3NC-LH01 2M | |
| 5 m | E3NC-LH01 5M |