Rated input* | Model | |
---|---|---|
3-phase 3-wire mode | 200, 220, 230, 240 VAC | K8AK-PM1 |
3-phase 4-wire mode | 115, 127, 133, 138 VAC | |
3-phase 3-wire mode | 380, 400, 415, 480 VAC | K8AK-PM2 |
3-phase 4-wire mode | 220, 230, 240, 277 VAC |
Three-phase Voltage and Phase-sequence Phase-loss Relay
last update: April 1, 2014
Rated input* | Model | |
---|---|---|
3-phase 3-wire mode | 200, 220, 230, 240 VAC | K8AK-PM1 |
3-phase 4-wire mode | 115, 127, 133, 138 VAC | |
3-phase 3-wire mode | 380, 400, 415, 480 VAC | K8AK-PM2 |
3-phase 4-wire mode | 220, 230, 240, 277 VAC |
Note: Three-phase 3-wire or 4-wire and the input range are switched using a DIP swit
* The power supply voltage is the same as the rated input voltage.
last update: April 1, 2014