Page top

D5B

Mechanical Touch Switch

D5B

Detects Objects in Multiple Directions with High Sensitivity, Ideal for Robotics

Caution: All units are in millimeters unless otherwise indicated.

M5 Type

(The square [] in the models represents the cable length. Refer to Lineup.)

D5B-501[]

D5B Dimensions 2

D5B-502[]

D5B Dimensions 3

D5B-551[]

D5B Dimensions 4

M8 Type

D5B-801[]

D5B Dimensions 6

D5B-802[]

D5B Dimensions 7

D5B-851[]

D5B Dimensions 8

M10 Type

D5B-101[]

D5B Dimensions 10

D5B-151[]

D5B Dimensions 11

D5B-102[]

D5B Dimensions 12

D5B-153[]

D5B Dimensions 13

Note: 1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
           2. The threads of the case are not standard; 0.5-mm pitch. Therefore standard tapping to the case is not possible
                for mounting.

Operating Characteristics

D5B Dimensions 15