(Unit: mm)
NX-Series NX701 CPU Units
last update: October 1, 2021
(Unit: mm)
*1. This is the dimension from the back of the Unit to the communications cables.
130 mm: When an MPS588-C Connector is used.
155 mm: When an XS6G-T421-1 Connector is used.
last update: October 1, 2021