12 mA 6 VAC/DC
12 mA 12 VAC/DC
12 mA 24 VAC/DC
12 mA 100-120 VAC
12 mA 200-240 VAC
Indicators
last update: December 20, 2021
12 mA 6 VAC/DC
12 mA 12 VAC/DC
12 mA 24 VAC/DC
12 mA 100-120 VAC
12 mA 200-240 VAC
80 mA 6 VAC/DC
40 mA 12 VAC/DC
20 mA 24 VAC/DC
10 mA 100-120 VAC
5 mA 200-240 VAC
6, 12, 24 VAC/DC
100-120, 200-240 VAC
UL1059 and UL486E (Push-In Plus terminal block type)
Rated voltage | Operating voltage | Current |
---|---|---|
6 VAC/DC | 6 VAC/DC ±10% | Approx. 11 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
12 VAC/DC | 12 VAC/DC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
24 VAC/DC | 24 VAC/DC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
100 VAC | 100 VAC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
110 VAC | 110 VAC ±10% | |
120 VAC | 100-130 VAC | |
200 VAC | 200 VAC ±10% | Approx. 12 mA (red, orange, yellow, or blue)
Approx. 5 mA (white or green) |
220 VAC | 220 VAC ±10% | |
230 VAC | 230 VAC ±10% | |
240 VAC | 220-250 VAC |
Item | Indicator | |
---|---|---|
Allowable operating
frequency |
Mechanical | -- |
Electrical | -- | |
Insulation resistance | -- | |
Contact resistance | -- | |
Dielectric strength | Between terminals
of same polarity |
-- |
Between each terminal
and ground |
2,500 VAC at 50/60 Hz for 1 min. (initial value) | |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Malfunction | 1,000 m/s2 max. |
Durability | Mechanical | -- |
Electrical | -- | |
Ambient operating temperature*1 | -25 to 55°C | |
Ambient operating humidity | 35% to 85% RH | |
Ambient storage temperature*1 | -40 to 80°C | |
Degree of protection*2 | Conforming to IP66, NEMA 4X, NEMA13 | |
Electric shock protection class | Class II | |
PTI (tracking characteristic) | 175 | |
Degree of contamination
(application environment) |
3 (EN 60947-5-1) | |
Weight | Approx. 30 g |
*1. With no icing or condensation.
*2. Degree of protection from the front of the panel.
last update: December 20, 2021