Page top

XW5T-S

DIN Track Terminal Blocks with Screw Terminals

XW5T-S

Global-standard DIN Terminal Blocks for Control Panels

Ratings and Specifications

Feed Through Terminal Blocks

Model XW5T-S2.5-1.1-1(BL) XW5T-S4.0-1.1-1(BL) XW5T-S6.0-1.1-1(BL) XW5T-S10-1.1-1(BL)
Appearance and internal
wiring
1 tier, 1:1
3481_sp_1_1
1 tier, 1:1
3481_sp_1_2
1 tier, 1:1
3481_sp_1_3
1 tier, 1:1
3481_sp_1_4
Applicable
wire
sizes
NOMINAL CROSS
SECTION
2.5 mm2 4.0 mm2 6.0 mm2 10 mm2
Minimum conductor
cross section solid
0.14 mm2 0.14 mm2 0.2 mm2 0.5 mm2
Maximum conductor
cross section solid
4.0 mm2 6.0 mm2 10 mm2 16 mm2
Minimum conductor
cross section fine
stranded
0.14 mm2 0.14 mm2 0.2 mm2 0.5 mm2
Maximum conductor
cross section fine
stranded
4.0 mm2 6.0 mm2 10 mm2 16 mm2
Minimum conductor
cross section (flex.,
stranded) with cable
end sleeve
0.5 mm2 0.5 mm2 0.5 mm2 0.5 mm2
Maximum conductor
cross section (flex.,
stranded) with cable
end sleeve
2.5 mm2 4.0 mm2 6.0 mm2 10 mm2
Conductor cross
section AWG
AWG26 to AWG12 AWG26 to AWG10 AWG24 to AWG8 AWG20 to AWG6
Wire strip length 9 mm 9 mm 11 mm 13 mm
Tightening torque 0.4 Nm 0.5 Nm 1.2 Nm 1.2 Nm
Dimensions 5×48.2×56 6×48.2×56 8×48.2×56 10×48.2×56.2
Mounting rail TH35 TH35 TH35 TH35
IEC rated voltage 1,000 V 1,000 V 1,000 V 1,000 V
IEC rated current 24 A 32 A 41 A 57 A
Rated impulse voltage 8 kV 8 kV 8 kV 8 kV
UL rated voltage 600 V 600 V 600 V 600 V
UL rated current 20 A 30 A 50 A 65 A
End Covers XW5E-S2.5-1.1-1 XW5E-S2.5-1.1-1 XW5E-S2.5-1.1-1 XW5E-S2.5-1.1-1
Applicable nameplates XW5Z-S2.5LB XW5Z-S4.0LB[] XW5Z-S6.0LB[] ---
Applicable Short Bars XW5S-S4.0-[]
([]: Poles = 2, 3, 4, 5 or 10)
XW5S-S4.0-[]
([]: Poles = 2, 3, 4, 5 or 10)
XW5S-S6.0-[]
([]: Poles = 2,3, 4, or 5)
XW5S-S10-[]
([]: Poles = 2)

Model XW5T-S16-1.1-1(BL) XW5T-S35-1.1-1(BL) XW5T-S70-1.1-1(BL) XW5T-S150-1.1-1(BL)
Appearance and internal
wiring
1 tier, 1:1
3481_sp_2_1
1 tier, 1:1
3481_sp_2_2
1 tier, 1:1
3481_sp_2_3
1 tier, 1:1
3481_sp_2_4
Applicable
wire
sizes
NOMINAL CROSS
SECTION
16 mm2 35 mm2 70 mm2 150 mm2
Minimum conductor
cross section solid
1.5 mm2 10 mm2 --- ---
Maximum conductor
cross section solid
16 mm2 10 mm2 --- ---
Minimum conductor
cross section fine
stranded
4.0 mm2 10 mm2 10 mm2 35 mm2
Maximum conductor
cross section fine
stranded
25 mm2 35 mm2 70 mm2 150 mm2
Minimum conductor
cross section (flex.,
stranded) with cable
end sleeve
1.5 mm2 --- --- ---
Maximum conductor
cross section (flex.,
stranded) with cable
end sleeve
16 mm2 --- --- ---
Conductor cross
section AWG
AWG14 to AWG4 AWG10 to AWG 1/0 AWG6 to AWG 2/0 AWG 2/0 to 350 kcmil
Wire strip length 15 mm 18 mm 24 mm 30 mm
Tightening torque 2 Nm 3 Nm 6 Nm 10 Nm
Dimensions 12×58.5×62 16×63×75.1 24×75.2×88.7 28×96× 106.1
Mounting rail TH35 TH35 TH35 TH35
IEC rated voltage 1,000 V 800 V 800 V 1,000 V
IEC rated current 76 A 124 A 179 A 309 A
Rated impulse voltage 8 kV 8 kV 8 kV 8 kV
UL rated voltage 600 V 600 V 600 V 600 V
UL rated current 85 A 150 A 175 A 335 A
End Covers XW5E-S16
Applicable nameplates --- --- --- ---
Applicable Short Bars XW5S-S16-[] ([]: Poles = 2) --- --- ---

Model XW5T-S2.5-1.1-2 XW5T-S2.5-1.1-2V XW5T-S4.0-1.2-1(BL)
Appearance and internal
wiring
2 tier, 1:1
3481_sp_3_1
2 tier, 1:1
3481_sp_3_2
1 tier, 1:2
3481_sp_3_3
Applicable
wire
sizes
NOMINAL CROSS
SECTION
2.5 mm2 2.5 mm2 4.0 mm2
Minimum conductor
cross section solid
0.2 mm2 0.2 mm2 0.14 mm2
Maximum conductor
cross section solid
4.0 mm2 4.0 mm2 6.0 mm2
Minimum conductor
cross section fine
stranded
0.14 mm2 0.14 mm2 0.14 mm2
Maximum conductor
cross section fine
stranded
2.5 mm2 2.5 mm2 6.0 mm2
Minimum conductor
cross section (flex.,
stranded) with cable
end sleeve
--- --- 0.5 mm2
Maximum conductor
cross section (flex.,
stranded) with cable
end sleeve
--- --- 4.0 mm2
Conductor cross
section AWG
AWG22 to AWG12 AWG22 to AWG12 AWG26 to AWG10
Wire strip length 8 mm 8 mm 9 mm
Tightening torque 0.4 Nm 0.4 Nm 0.5 Nm
Dimensions 5×65.8×71.4 5×65.8×71.4 6×58×56
Mounting rail TH35 TH35 TH35
IEC rated voltage 500 V 500 V 500 V
IEC rated current 24 A 24 A 32 A
Rated impulse voltage 6 kV 6 kV 6 kV
UL rated voltage 600 V 600 V 300 V
UL rated current 20 A 20 A 30 A
End Covers XW5E-S2.5N XW5E-S2.5N XW5E-S4.0-1.2-1
Applicable nameplates XW5Z-2.5LB[] XW5Z-2.5LB[] XW5Z-4.0LB[]
Applicable Short Bars XW5S-S2.5-[]N
([]: Poles = 2, 3, 4, 5, or 10)
XW5S-S2.5-[]N
([]: Poles = 2, 3, 4, 5, or 10)
XW5S-S4.0-[]
([]: Poles = 2, 3, 4, 5, or 10)

Model XW5T-S4.0-2.2-1(BL) XW5T-S4.0-1.1-2 XW5T-S4.0-1.1-2V
Appearance and internal
wiring
1 tier, 2:2
3481_sp_4_1
2 tier, 1:1
3481_sp_4_2
2 tier, 1:1
3481_sp_4_3
Applicable
wire
sizes
NOMINAL CROSS
SECTION
4.0 mm2 4.0 mm2 4.0 mm2
Minimum conductor
cross section solid
0.14 mm2 0.14 mm2 0.14 mm2
Maximum conductor
cross section solid
6.0 mm2 6.0 mm2 6.0 mm2
Minimum conductor
cross section fine
stranded
0.14 mm2 0.14 mm2 0.14 mm2
Maximum conductor
cross section fine
stranded
6.0 mm2 6.0 mm2 6.0 mm2
Minimum conductor
cross section (flex.,
stranded) with cable
end sleeve
0.5 mm2 0.5 mm2 0.5 mm2
Maximum conductor
cross section (flex.,
stranded) with cable
end sleeve
4.0 mm2 4.0 mm2 4.0 mm2
Conductor cross
section AWG
AWG26 to AWG10 AWG26 to AWG10 AWG26 to AWG10
Wire strip length 9 mm 9 mm 9 mm
Tightening torque 0.5 Nm 0.5 Nm 0.5 Nm
Dimensions 6×69×58 6×73×75 6×73×75
Mounting rail TH35 TH35 TH35
IEC rated voltage 500 V 800 V 800 V
IEC rated current 32 A 32 A 32 A
Rated impulse voltage 6 kV 8 kV 8 kV
UL rated voltage 300 V 300 V 300 V
UL rated current 30 A 30 A 30 A
End Covers XW5E-S4.0-2.2-1 XW5E-S4.0-1.1-2 XW5E-S4.0-1.1-2
Applicable nameplates XW5Z-4.0LB[] XW5Z-4.0LB[] XW5Z-4.0LB[]
Applicable Short Bars XW5S-S4.0-[]
([]: Poles = 2, 3, 4, 5, or 10)
XW5S-S4.0-[]
([]: Poles = 2, 3, 4, 5, or 10)
XW5S-S4.0-[]
([]: Poles = 2, 3, 4, 5, or 10)

Grounding Terminal Blocks

Model XW5G-S2.5-1.1-1 XW5G-S4.0-1.1-1 XW5G-S6.0-1.1-1 XW5G-S10-1.1-1
Appearance and internal
wiring
1 tier, 1:1
3481_sp_5_1
1 tier, 1:1
3481_sp_5_2
1 tier, 1:1
3481_sp_5_3
1 tier, 1:1
3481_sp_5_4
Applicable
wire
sizes
NOMINAL CROSS
SECTION
2.5 mm2 4.0 mm2 6.0 mm2 10 mm2
Minimum conductor
cross section solid
0.14 mm2 0.14 mm2 0.2 mm2 0.5 mm2
Maximum conductor
cross section solid
4.0 mm2 6.0 mm2 10 mm2 16 mm2
Minimum conductor
cross section fine
stranded
0.14 mm2 0.14 mm2 0.2 mm2 0.5 mm2
Maximum conductor
cross section fine
stranded
4.0 mm2 6.0 mm2 10 mm2 16 mm2
Minimum conductor
cross section (flex.,
stranded) with cable
end sleeve
0.5 mm2 0.5 mm2 0.5 mm2 0.5 mm2
Maximum conductor
cross section (flex.,
stranded) with cable
end sleeve
2.5 mm2 4.0 mm2 6.0 mm2 10 mm2
Conductor cross
section AWG
AWG26 to AWG12 AWG26 to AWG10 AWG24 to AWG8 AWG20 to AWG6
Wire strip length 9 mm 9 mm 11 mm 13 mm
Tightening torque 0.4 Nm 0.5 Nm 1.2 Nm 1.2 Nm
Dimensions 5×48.2×56 6×48.2×56 8×48.2×56 10×48.2×56.2
Mounting rail TH35 TH35 TH35 TH35
IEC rated voltage 1,000 V 1,000 V 1,000 V 1,000 V
IEC rated current --- --- --- ---
Rated impulse voltage 8 kV 8 kV 8 kV 8 kV
UL rated voltage 600 V 600 V 600 V 600 V
UL rated current --- --- --- ---
End Covers XW5E-S2.5 XW5E-S2.5 XW5E-S2.5 XW5E-S2.5
Applicable nameplates XW5Z-S2.5LB[] XW5Z-S4.0LB[] XW5Z-S6.0LB[] ---
Applicable Short Bars --- --- --- ---

Model XW5G-S16-1.1-1 XW5G-S35-1.1-1 XW5G-S70-1.1-1
Appearance and internal
wiring
1 tier, 1:1
3481_sp_6_1
1 tier, 1:1
3481_sp_6_2
1 tier, 1:1
3481_sp_6_3
Applicable
wire
sizes
NOMINAL CROSS
SECTION
16 mm2 35 mm2 70 mm2
Minimum conductor
cross section solid
1.5 mm2 10 mm2 ---
Maximum conductor
cross section solid
16 mm2 35 mm2 ---
Minimum conductor
cross section fine
stranded
4.0 mm2 10 mm2 10 mm2
Maximum conductor
cross section fine
stranded
25 mm2 35 mm2 70 mm2
Minimum conductor
cross section (flex.,
stranded) with cable
end sleeve
1.5 mm2 --- ---
Maximum conductor
cross section (flex.,
stranded) with cable
end sleeve
16 mm2 --- ---
Conductor cross
section AWG
AWG14 to AWG4 AWG10 to AWG2 AWG6 to AWG 2/0
Wire strip length 15 mm 20 mm 24 mm
Tightening torque 2 Nm 3 Nm 6 Nm
Dimensions 12×58.5×62 16×63×75.1 24×75.2×88.7
Mounting rail TH35 TH35 TH35
IEC rated voltage 1000 V 800 V 800 V
IEC rated current --- --- ---
Rated impulse voltage 8 kV 8 kV 8 kV
UL rated voltage 600 V 600 V 600 V
UL rated current --- --- ---
End Covers XW5E-S16 --- ---
Applicable nameplates --- --- ---
Applicable Short Bars --- --- ---

Model XW5G-S4.0-1.2-1 XW5G-S4.0-2.2-1 XW5G-S4.0-1.1-2
Appearance and internal
wiring
1 tier, 1:2
3481_sp_7_1
1 tier, 2:2
3481_sp_7_2
2 tiers, 1:1
3481_sp_7_3
Applicable
wire
sizes
NOMINAL CROSS
SECTION
4.0 mm2 4.0 mm2 4.0 mm2
Minimum conductor
cross section solid
0.14 mm2 0.14 mm2 0.14 mm2
Maximum conductor
cross section solid
6 mm2 6 mm2 6 mm2
Minimum conductor
cross section fine
stranded
0.14 mm2 0.14 mm2 0.14 mm2
Maximum conductor
cross section fine
stranded
6 mm2 6 mm2 6 mm2
Minimum conductor
cross section (flex.,
stranded) with cable
end sleeve
0.5 mm2 0.5 mm2 0.5 mm2
Maximum conductor
cross section (flex.,
stranded) with cable
end sleeve
4 mm2 4 mm2 4 mm2
Conductor cross
section AWG
AWG26 to AWG10 AWG26 to AWG10 AWG26 to AWG10
Wire strip length 9 mm 9 mm 9 mm
Tightening torque 0.5 Nm 0.5 Nm 0.5 Nm
Dimensions 6×58×56 6×69×58 6×73×75
Mounting rail TH35 TH35 TH35
IEC rated voltage 500 V 500 V 800 V
IEC rated current --- --- ---
Rated impulse voltage 6 kV 6 kV 8 kV
UL rated voltage 300 V 300 V 300 V
UL rated current --- --- ---
End Covers XW5E-S4.0-1.2-1 XW5E-S4.0-2.2-1 XW5E-S4.0-1.1-2
Applicable nameplates XW5Z-4.0LB[] XW5Z-4.0LB[] XW5Z-4.0LB[]
Applicable Short Bars --- --- ---

Terminal Blocks with Fuses

Model XW5T-S4.0-FU5 XW5T-S4.0-FU6
Appearance and internal wiring 1 tier, 1:1
3481_sp_8_1
1 tier, 1:1
3481_sp_8_2
Applicable
wire
sizes
NOMINAL CROSS SECTION 4.0 mm2 4.0 mm2
Minimum conductor cross
section solid
0.5 mm2 0.5 mm2
Maximum conductor cross
section solid
6 mm2 6 mm2
Minimum conductor cross
section fine stranded
0.5 mm2 0.5 mm2
Maximum conductor cross
section fine stranded
4 mm2 4 mm2
Minimum conductor cross
section (flex., stranded) with
cable end sleeve
--- ---
Maximum conductor cross
section (flex., stranded) with
cable end sleeve
--- ---
Conductor cross section AWG AWG22 to AWG10 AWG22 to AWG10
Wire strip length 8 mm 8 mm
Tightening torque 0.5 Nm 0.5 Nm
Dimensions 8×77.2×62 10×77.2×62
Mounting rail TH35 TH35
IEC rated voltage 800 V 800 V
IEC rated current 6.3 A 10 A
Rated impulse voltage 8 kV 8 kV
UL rated voltage 600 V 600 V
UL rated current 15 A 15 A
End Covers --- ---
Applicable nameplates --- ---
Applicable Short Bars --- ---

Technical Information for XW5T-S4.0-FU5, XW5T-S4.0-FU6

The fuse blocks of this type have a flip top disconnect lever. It accepts miniature fuses of 5×20, 5×25 and 5×30 mm (terminal width: 8 mm) or 6.3×32 mm (terminal width: 10 mm). The hinged lever has latch points both in the open and in the closed position, and can be sealed.
Depending on the application and the installation method, the circumstances for increased temperature must be checked in the closed fuse holders. Higher ambient temperatures are an additional load for the fuse inserts. Therefore, the reduction of the rated current must be considered accordingly in these applications.

Disconnect Terminal Blocks

Model XW5T-S4.0-KD
Appearance and internal wiring 1 tier, 1:1
3481_sp_9_1
Applicable
wire
sizes
NOMINAL CROSS SECTION 4.0 mm2
Minimum conductor cross
section solid
0.14 mm2
Maximum conductor cross
section solid
6 mm2
Minimum conductor cross
section fine stranded
0.14 mm2
Maximum conductor cross
section fine stranded
6 mm2
Minimum conductor cross
section (flex., stranded) with
cable end sleeve
0.5 mm2
Maximum conductor cross
section (flex., stranded) with
cable end sleeve
4 mm2
Conductor cross section AWG AWG26 to AWG10
Wire strip length 9 mm
Tightening torque 0.5 Nm
Dimensions 6×58×58
Mounting rail TH35
IEC rated voltage 500 V
IEC rated current 20 A
Rated impulse voltage 6 kV
UL rated voltage 300 V
UL rated current 16 A
End Covers XW5E-S4.0-1.2-1
Applicable nameplates XW5Z-S4.0LB[]
Applicable Short Bars XW5S-S4.0-[]

Short Bar

Model XW5S-S2.5-[] XW5S-S4.0-[] XW5S-S6.0-[] XW5S-S10-[] XW5S-S16-[]
IEC rated voltage 600 V 1,000 V
IEC rated current 20 A 30 A 50 A 57 A 76 A
UL rated voltage 600 V
UL rated current 20 A 30 A 50 A 65 A 85 A
Compliant standards UL
IEC60947-7-1

Characteristics

Operating temperature range 40 to 60°C (with no condensation or icing)
Insulating material PA
Flammability rating according to UL 94 V0
Operating humidity range 5% to 95%
Compliant standards cULus (UL 1059), IEC 60947-7-1 and IEC 60947-7-2
Vibration resistance 5 to 150 Hz 0.964 (m/s2)2/Hz
Shock resistance 50 m/s2 30 ms according EN 61373