Page top

E3NX-CA

Color Fiber Amplifier Unit

E3NX-CA

Smart Fiber Amplifier Units with White LEDs. High Color Discrimination Capability with the Same Easy Operation as Previous Fiber Amplifier Units. Existing General-purpose Fiber Units Can Be Connected.

Fiber Amplifier Units

Type Appearance Connecting method Inputs/
outputs
Model
NPN output PNP output
Standard models 3532_lu_1_1 Pre-wired (2 m) 1 output E3NX-CA11 2M E3NX-CA41 2M
3532_lu_1_2 Wire-saving Connector 1 output E3NX-CA6 E3NX-CA8
Advanced models 3532_lu_1_3 Pre-wired (2 m) 2 outputs +
1 input
E3NX-CA21 2M E3NX-CA51 2M
Model for Sensor
Communications
Unit *
3532_lu_1_4 Connector for Sensor
Communications Unit
-- E3NX-CA0

* A Sensor Communications Unit is required if you want to use the Fiber Amplifier Unit on a network.
Note: Refer to your OMRON website for details on models with wire-saving connectors.

Fiber Units

Sensing method Appearance Sensing direction Size Model
Reflective 3532_lu_2_1 Right-angle M6 E32-C91N 2M
Through-beam (Grooved type) 3532_lu_2_2 Array 10 mm E32-G16 2M

Note: Refer to Fiber Units on your OMRON website or to the Fiber Sensor Best Selection Catalog (Cat. No. E418-E1) for
          details on Fiber Units.

Accessories (Sold Separately)

Wire-saving Connectors (Required for models for Wire-saving Connectors.)

Connectors are not provided with the Fiber Amplifier Unit and must be ordered separately.
*Protective stickers are provided.

Type Appearance Cable length No. of conductors Model Applicable Fiber
Amplifier Units
Master Connector 3532_lu_3_1 2 m 3 E3X-CN11 E3NX-CA6
E3NX-CA8
Slave Connector 3532_lu_3_2 1 E3X-CN12

Note: Models are also available with a 5-m cable. The model names have the suffix 5M. Ask your OMRON representative
          for delivery times.

Mounting Bracket

A Mounting Bracket is not provided with the Fiber Amplifier Unit. It must be ordered separately as required.

Appearance Model Quantity
3532_lu_4_1 E39-L143 1

DIN Tracks

A DIN Track is not provided with the Fiber Amplifier Unit. It must be ordered separately as required.

Appearance Type Model Quantity
3532_lu_5_1 Shallow type, total length: 1 m PFP-100N 1
Shallow type, total length: 0.5 m PFP-50N
Deep type, total length: 1 m PFP-100N2

Note: Refer to PFP-[] on your OMRON website for details.

End Plate

Two End Plates are provided with the Sensor Communications Unit.
End Plates are not provided with the Fiber Amplifier Unit. They must be ordered separately as required.

Appearance Model Quantity
3532_lu_6_1 PFP-M 1

Note: Refer to PFP-M on your OMRON website for details.

Related Products

Sensor Communications Units

Type Appearance Model
Sensor Communications Unit for EtherCAT 3532_lu_7_1 E3NW-ECT
Distributed Sensor Unit 3532_lu_7_2 E3NW-DS

Note: Refer to your OMRON website for details.

EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.