Ask your OMRON representative for the most recent applicable standards for each model.
NX-series NX1P2 CPU Units
last update: April 14, 2026
Ask your OMRON representative for the most recent applicable standards for each model.
| Product
Name |
Pro-
gram ca- paci- ty |
Memory
capacity for variables |
Maximum number of
used real axes |
Total number of built-in
I/O points |
Model | ||||
|---|---|---|---|---|---|---|---|---|---|
| Used
motion control servo axes *1 |
Used
single- axis position control servo axes *1 |
Number
of input points |
Number
of output points |
||||||
| NX1P2
CPU Unit ![]() |
1.5
MB |
32 KB
(Retained during power inter- ruptions) or 2 MB (Not retained during power inter- ruptions) |
8
axes |
4 axes | 4 axes | 40
points |
24
points |
16 points,
NPN transistor |
NX1P2-1140DT |
| 16 points,
PNP transistor *2 |
NX1P2-1140DT1 | ||||||||
| 6
axes |
2 axes | 4 axes | 16 points,
NPN transistor |
NX1P2-1040DT | |||||
| 16 points,
PNP transistor *2 |
NX1P2-1040DT1 | ||||||||
![]() |
4
axes |
0 axes | 4 axes | 24
points |
14
points |
10 points,
NPN transistor |
NX1P2-9024DT | ||
| 10 points,
PNP transistor *2 |
NX1P2-9024DT1 | ||||||||
Note: One NX-END02 End Cover is provided with the NX1P2 CPU Unit.
*1. The following table shows the enabled functions.
| Motion control function | Motion control servo axes | Single-axis position
control servo axes |
|---|---|---|
| Single-axis position control | Yes | Yes |
| Single-axis synchronized control | Yes | No |
| Single-axis velocity control | Yes | Yes * |
| Single-axis torque control | Yes | No |
| Multi-axes coordinated control | Yes | No |
*You can use only the MC_MoveVelocity (Velocity Control) instruction.
*2. With the load short-circuit protection.
The Option Boards are mounted to the option board slot on the CPU Unit.
| Product Name | Specification | Supported
protocol |
Model |
|---|---|---|---|
| Serial
Communications Option Board ![]() |
One RS-232C port.
Transmission distance: 15 m. Connection type: Screwless clamping terminal block (9 terminals). |
Host link,
Modbus-RTU master, and no-protocol |
NX1W-CIF01 |
![]() |
One RS-422A/485 port.
Transmission distance: 50 m. Connection type: Screwless clamping terminal block (5 terminals) |
NX1W-CIF11 | |
| One RS-422A/485 port (isolated).
Transmission distance: 500 m. Connection type: Screwless clamping terminal block (5 terminals) |
NX1W-CIF12 | ||
| Analog I/O
Option Board ![]() |
Analog input: 2
Voltage input: 0 to 10 V (Resolution: 1/4,000). Current input: 0 to 20 mA (1/2,000) Connection type: Screwless clamping terminal block (5 terminals) |
NX1W-ADB21 | |
![]() |
Analog output: 2
Voltage output: 0 to 10 V (Resolution: 1/4,000) Connection type: Screwless clamping terminal block (3 terminals) |
NX1W-DAB21V | |
![]() |
Analog input: 2/Analog output: 2
Voltage input: 0 to 10 V (Resolution: 1/4,000). Current input: 0 to 20 mA (1/2,000) Voltage output: 0 to 10 V (Resolution: 1/4,000) Screwless clamping terminal block (8 terminals) |
NX1W-MAB221 | |
Up to eight NX Units can be connected to an NX1P2 CPU Unit.
| Product Name | Specification | Model | ||||
|---|---|---|---|---|---|---|
| Number
of points |
Internal
I/O common |
Rated
input voltage |
I/O refreshing
method |
ON/OFF
response time |
||
DC Input Unit
(Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width) |
4 points | NPN | 12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free- Run refreshing |
20 μs max./
400 μs max. |
NX-ID3317 |
| 24 VDC | 100 ns max./
100 ns max. |
NX-ID3343 | ||||
| Input refreshing with
input changed time only * |
NX-ID3344 | |||||
| PNP | 12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free- Run refreshing |
20 μs max./
400 μs max. |
NX-ID3417 | ||
| 24 VDC | 100 ns max./
100 ns max. |
NX-ID3443 | ||||
| Input refreshing with
input changed time only * |
NX-ID3444 | |||||
| 8 points | NPN | Switching
Synchronous I/O refreshing and Free- Run refreshing |
20 μs max./
400 μs max. |
NX-ID4342 | ||
| PNP | NX-ID4442 | |||||
| 16 points | NPN | NX-ID5342 | ||||
| PNP | NX-ID5442 | |||||
| 32 points | NPN | NX-ID6342 | ||||
| PNP | NX-ID6442 | |||||
DC Input Unit
(M3 Screw Terminal Block, 30 mm Width) |
16 points | For both
NPN/PNP |
24 VDC | Switching
Synchronous I/O refreshing and Free- Run refreshing |
20 μs max./
400 μs max. |
NX-ID5142-1 |
DC Input Unit
(MIL Connector, 30 mm Width) |
16 points | For both
NPN/PNP |
24 VDC | Switching
Synchronous I/O refreshing and Free- Run refreshing |
20 μs max./
400 μs max. |
NX-ID5142-5 |
| 32 points | NX-ID6142-5 | |||||
DC Input Unit
(Fujitsu/OTAX Connector, 30 mm Width) |
32 points | For both
NPN/PNP |
24 VDC | Switching
Synchronous I/O refreshing and Free- Run refreshing |
20 μs max./
400 μs max. |
NX-ID6142-6 |
AC Input Unit
(Screwless Clamping Terminal Block, 12 mm Width) |
4 points | 200 to 240 VAC,
50/60 Hz (170 to 264 VAC, ±3 Hz) |
Free-Run refreshing | 10 ms max./
40 ms max. |
NX-IA3117 | |
| Product
Name |
Specification | Model | |||||
|---|---|---|---|---|---|---|---|
| Number
of points |
Internal
I/O common |
Maximum
value of load current |
Rated
voltage |
I/O
refreshing method |
ON/OFF
response time |
||
| Transistor
Output Unit
(Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width) |
2
points |
NPN | 0.5 A/point,
1 A/Unit |
24 VDC | Output
refreshing with specified time stamp only * |
300 ns max./
300 ns max. |
NX-OD2154 |
| PNP | NX-OD2258 | ||||||
| 4
points |
NPN | 0.5 A/point,
2 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD3121 | |
| 24 VDC | 300 ns max./
300 ns max. |
NX-OD3153 | |||||
| PNP | 0.5 ms max./
1.0 ms max. |
NX-OD3256 | |||||
| 300 ns max./
300 ns max. |
NX-OD3257 | ||||||
| 2 A/point,
8 A/Unit |
0.5 ms max./
1.0 ms max. |
NX-OD3268 | |||||
| 8
points |
NPN | 0.5 A/point,
4 A/Unit |
12 to
24 VDC |
0.1 ms max./
0.8 ms max. |
NX-OD4121 | ||
| PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD4256 | ||||
| 16
points |
NPN | 12 to
24 VDC |
0.1 ms max./
0.8 ms max. |
NX-OD5121 | |||
| PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD5256 | ||||
| 32
points |
NPN | 0.5 A/point,
4 A/terminal block, 8 A/Unit |
12 to
24 VDC |
0.1 ms max./
0.8 ms max. |
NX-OD6121 | ||
| PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD6256 | ||||
| Transistor
Output Unit
(M3 Screw Terminal Block, 30 mm Width) |
16
points |
NPN | 0.5 A/point,
5 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD5121-1 |
| PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD5256-1 | ||||
| Transistor
Output Unit
(MIL Connector, 30 mm Width) |
16
points |
NPN | 0.5 A/point,
2 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD5121-5 |
| PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD5256-5 | ||||
| 32
points |
NPN | 0.5 A/point,
2 A/ common, 4 A/Unit |
12 to
24 VDC |
0.1 ms max./
0.8 ms max. |
NX-OD6121-5 | ||
| PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD6256-5 | ||||
| Transistor
Output Unit
(Fujitsu/OTAX Connector, 30 mm Width) |
32
points |
NPN | 0.5 A/point,
2 A/ common, 4 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD6121-6 |
| Relay
Output Unit
(Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width) |
2
points |
N.O. | 250 VAC/2 A
(cosφ=1) 250 VAC/2 A (cosφ=0.4) 24 VDC/2 A 4 A/Unit |
Free-Run
refreshing |
15 ms max./
15 ms max. |
NX-OC2633 | |
| N.O.+
N.C. |
NX-OC2733 | ||||||
| 8
points |
N.O. | 250 VAC/2 A
(cosφ=1) 250 VAC/2 A (cosφ=0.4) 24 VDC/2 A 8 A/Unit |
Free-Run
refreshing |
15 ms max./
15 ms max. |
NX-OC4633 | ||
* To use input refreshing with input changed time, the EtherCAT Coupler Unit with unit version 1.1 or later and the Sysmac Studio version 1.07 or higher are required.
| Product Name | Specification | Model | ||||
|---|---|---|---|---|---|---|
| Number
of points |
Internal I/O
common |
Maximum
value of load current |
I/O
refreshing method |
ON/OFF
response time |
||
| DC Input/
Transistor Output Unit
(MIL Connector, 30 mm Width) |
Outputs:
16 points Inputs: 16 points |
Outputs: NPN
Inputs: For both NPN/PNP |
Outputs:
12 to 24 VDC Inputs: 24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
Outputs:
0.1 ms max./ 0.8 ms max. Inputs: 20 μs max./ 400 μs max. |
NX-MD6121-5 |
| Outputs: PNP
Inputs: For both NPN/PNP |
Outputs:
24 VDC Inputs: 24 VDC |
Outputs:
0.5 ms max./ 1.0 ms max. Inputs: 20 μs max./ 400 μs max. |
NX-MD6256-5 | |||
| DC Input/
Transistor Output Unit
(Fujitsu/OTAX Connector, 30 mm Width) |
Outputs:
16 points Inputs: 16 points |
Outputs: NPN
Inputs: For both NPN/PNP |
Outputs:
12 to 24 VDC Inputs: 24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
Outputs:
0.1 ms max./ 0.8 ms max. Inputs: 20 μs max./ 400 μs max. |
NX-MD6121-6 |
| Product
name |
Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Num-
ber of points |
Input
range |
Resolution | Input
method |
Con-
version time |
Trigger input
section |
I/O
refreshing method |
|||
| Number
of points |
Internal
I/O common |
||||||||
| High-
speed Analog Input Unit ![]() |
4 | -10 to 10 V
-5 to 5 V 0 to 10 V 0 to 5 V 1 to 5 V 0 to 20 mA 4 to 20 mA |
• Input range of -10 to
10 V or -5 to 5 V: 1/64,000 (full scale) • Other input range: 1/32,000 (full scale) |
Diffe-
rential input |
5 μs
per channel |
4 | NPN | Synch-
ronous I/O refreshing |
NX-HAD401 |
| PNP | NX-HAD402 | ||||||||
| Product
Name |
Specification | Model | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Num-
ber of points |
Input
range |
Reso-
lution |
Con-
version value, decimal number (0 to 100%) |
Over all
accuracy (25°C) |
Input
method |
Con-
ver- sion time |
Input
im- ped- ance |
I/O
re- freshing method |
||
| Voltage
Input Unit ![]() |
2
points |
-10 to
+10 V |
1/8000 | -4000
to 4000 |
±0.2%
(full scale) |
Single-
ended input |
250
μs/ point |
1 MΩ
min. |
Free-Run
refreshing |
NX-AD2603 |
| Differ-
ential Input |
NX-AD2604 | |||||||||
| 1/30000 | -15000
to 15000 |
±0.1%
(full scale) |
Differ-
ential Input |
10
μs/ point |
Selectable
Synchro- nous I/O refreshing or Free- Run re- freshing |
NX-AD2608 | ||||
| 4
points |
1/8000 | -4000
to 4000 |
±0.2%
(full scale) |
Single-
ended input |
250
μs/ point |
Free-Run
refreshing |
NX-AD3603 | |||
| Differ-
ential Input |
NX-AD3604 | |||||||||
| 1/30000 | -15000
to 15000 |
±0.1%
(full scale) |
Differ-
ential Input |
10
μs/ point |
Selectable
Synchro- nous I/O refreshing or Free- Run re- freshing |
NX-AD3608 | ||||
| 8
points |
1/8000 | -4000
to 4000 |
±0.2%
(full scale) |
Single-
ended input |
250
μs/ point |
Free-Run
refreshing |
NX-AD4603 | |||
| Differ-
ential Input |
NX-AD4604 | |||||||||
| 1/30000 | -15000
to 15000 |
±0.1%
(full scale) |
Differ-
ential Input |
10
μs/ point |
Selectable
Synchro- nous I/O refreshing or Free- Run re- freshing |
NX-AD4608 | ||||
| Current
Input Unit ![]() |
2
points |
4 to
20 mA |
1/8000 | 0 to
8000 |
±0.2%
(full scale) |
Single-
ended input |
250
μs/ point |
250
Ω |
Free-Run
refreshing |
NX-AD2203 |
| Differ-
ential Input |
NX-AD2204 | |||||||||
| 1/30000 | 0 to
30000 |
±0.1%
(full scale) |
Differ-
ential Input |
10
μs/ point |
Selectable
Synchro- nous I/O refreshing or Free- Run re- freshing |
NX-AD2208 | ||||
| 4
points |
1/8000 | 0 to
8000 |
±0.2%
(full scale) |
Single-
ended input |
250
μs/ point |
Free-Run
refreshing |
NX-AD3203 | |||
| Differ-
ential Input |
NX-AD3204 | |||||||||
| 1/30000 | 0 to
30000 |
±0.1%
(full scale) |
Differ-
ential Input |
10
μs/ point |
Selectable
Synchro- nous I/O refreshing or Free- Run re- freshing |
NX-AD3208 | ||||
| 8
points |
1/8000 | 0 to
8000 |
±0.2%
(full scale) |
Single-
ended input |
250
μs/ point |
85
Ω |
Free-Run
refreshing |
NX-AD4203 | ||
| Differ-
ential Input |
NX-AD4204 | |||||||||
| 1/30000 | 0 to
30000 |
±0.1%
(full scale) |
Differ-
ential Input |
10
μs/ point |
Selectable
Synchro- nous I/O refreshing or Free- Run re- freshing |
NX-AD4208 | ||||
| Product
Name |
Specification | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Number
of points |
Input
range |
Reso-
lution |
Output
setting value, decimal number (0 to 100%) |
Over all
accuracy (25°C) |
Con-
version time |
I/O
refreshing method |
||
| Voltage
Output Unit ![]() |
2 points | -10 to
+10 V |
1/8000 | -4000 to 4000 | ±0.3%
(full scale) |
250 μs/
point |
Free-Run
refreshing |
NX-DA2603 |
| 1/30000 | -15000 to
15000 |
±0.1%
(full scale) |
10 μs/
point |
Selectable
Synchronous I/O refreshing or Free-Run refreshing |
NX-DA2605 | |||
| 4 points | 1/8000 | -4000 to 4000 | ±0.3%
(full scale) |
250 μs/
point |
Free-Run
refreshing |
NX-DA3603 | ||
| 1/30000 | -15000 to
15000 |
±0.1%
(full scale) |
10 μs/
point |
Selectable
Synchronous I/O refreshing or Free-Run refreshing |
NX-DA3605 | |||
| Current
Output Unit ![]() |
2 points | 4 to
20 mA |
1/8000 | 0 to 8000 | ±0.3%
(full scale) |
250 μs/
point |
Free-Run
refreshing |
NX-DA2203 |
| 1/30000 | 0 to 30000 | ±0.1%
(full scale) |
10 μs/
point |
Selectable
Synchronous I/O refreshing or Free-Run refreshing |
NX-DA2205 | |||
| 4 points | 1/8000 | 0 to 8000 | ±0.3%
(full scale) |
250 μs/
point |
Free-Run
refreshing |
NX-DA3203 | ||
| 1/30000 | 0 to 30000 | ±0.1%
(full scale) |
10 μs/
point |
Selectable
Synchronous I/O refreshing or Free-Run refreshing |
NX-DA3205 | |||
| Product
name |
Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Number
of channels |
Input
type |
Output | Number
of output points |
Number
of CT input points |
Control
type |
Con-
version time |
I/O
refreshing method |
||
| Advanced
Tempe- rature Control Unit ![]() |
4 | Universal
input (thermo- couple, resistance thermo- meter, analog voltage, analog current) |
Voltage
output (for driving SSR) |
4 | 4 | Heating/
cooling control |
50 ms | Free-Run
refreshing |
NX-HTC3510-5 |
| Linear
current putput |
|||||||||
| 8 | Voltage
output (for driving SSR) |
8 | 8 | Standard
control |
NX-HTC4505-5 | ||||
| Tempe-
rature Control Unit 2-channel Type ![]() |
2 | Universal
input (thermo- couple, resistance thermo- meter) |
Voltage
output (for driving SSR) |
2 | 2 | Standard
control |
NX-TC2405 | ||
| None | Standard
control |
NX-TC2406 | |||||||
| Voltage
output (for driving SSR) |
4 | None | Heating/
cooling control |
NX-TC2407 | |||||
| Linear
current output |
2 | None | Standard
control |
NX-TC2408 | |||||
| Temper-
ature Control Unit 4-channel Type ![]() |
4 | Voltage
output (for driving SSR) |
4 | 4 | Standard
control |
NX-TC3405 | |||
| None | Standard
control |
NX-TC3406 | |||||||
| Voltage
output (for driving SSR) |
8 | None | Heating/
cooling control |
NX-TC3407 | |||||
| Linear
current output |
4 | None | Standard
control |
NX-TC3408 | |||||
| Product
Name |
Specification | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Number
of points |
Input
type |
Re-
solution (25°C) |
Over all
accuracy (25°C) |
Con-
version time |
I/O
re- fresh- ing method |
Terminals | ||
| Thermo-
couple Input type ![]() |
2 points | Thermo-
couple |
0.1°C
max. *1 |
Refer to your
OMRON website for details. |
250 ms/
Unit |
Free-
Run re- freshing |
16
Terminals |
NX-TS2101 |
| 4 points | 16 Ter-
minals x 2 |
NX-TS3101 | ||||||
| 2 points | 0.01°C
max. |
10 ms/
Unit |
16
Terminals |
NX-TS2102 | ||||
| 4 points | 16 Ter-
minals x 2 |
NX-TS3102 | ||||||
| 2 points | 0.001°C
max. |
60 ms/
Unit |
16
Terminals |
NX-TS2104 | ||||
| 4 points | 16 Ter-
minals x 2 |
NX-TS3104 | ||||||
| Re-
sistance Thermo- meter Input type ![]() |
2 points | Re-
sistance Thermo- meter (Pt100/ Pt1000, three- wire) *2 |
0.1°C
max. |
250 ms/
Unit |
16
Terminals |
NX-TS2201 | ||
| 4 points | 16 Ter-
minals x 2 |
NX-TS3201 | ||||||
| 2 points | 0.01°C
max. |
10 ms/
Unit |
16
Terminals |
NX-TS2202 | ||||
| 4 points | 16 Ter-
minals x 2 |
NX-TS3202 | ||||||
| 2 points | 0.001°C
max. |
60 ms/
Unit |
16
Terminals |
NX-TS2204 | ||||
| 4 points | 16 Ter-
minals x 2 |
NX-TS3204 | ||||||
*1. The resolution is 0.2°C max. when the input type is R, S, or W.
*2. The NX-TS2202 and NX-TS3202 only supports Pt100 three-wire sensor.
| Product
Name |
Specification | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| CT input section | Control output section | |||||||
| Number
of inputs |
Maximum
heater current |
Number
of outputs |
Internal
I/O common |
Maximum
load current |
Rated
voltage |
I/O
refreshing method |
||
| Heater
Burnout Detection Unit ![]() |
4 | 50 AAC | 4 | NPN | 0.1 A/point,
0.4 A/Unit |
12 to
24 VDC |
Free-Run
refreshing |
NX-HB3101 |
| PNP | 24 VDC | NX-HB3201 | ||||||
| Product
name |
Specification | Model | |||||
|---|---|---|---|---|---|---|---|
| Number
of channels *1 |
Number of
external inputs |
Number of
external outputs |
Maximum
response frequency *2 |
I/O refreshing
method |
Input
method |
||
| High-speed
Counter Unit ![]() |
2 (NPN) | 6 (NPN) | 6 (NPN) | 1 MHz | • Free-Run refreshing
• Synchronous I/O refreshing • Task period prioritized refreshing |
5 V/24 V
voltage input |
NX-CT2120 |
| 2 (PNP) | 6 (PNP) | 6 (PNP) | NX-CT2220 | ||||
| 2 | 6 (NPN) | 6 (NPN) | 4 MHz | RS-422 Line
receiver input |
NX-CT2320 | ||
| 2 | 6 (PNP) | 6 (PNP) | NX-CT2420 | ||||
*1. When set to 6ch mode, the counter channel number is 6 channels.
*2. When set to 6ch mode, the maximum response frequency is 100 kHz.
| Product
Name |
Specification | Model | ||||
|---|---|---|---|---|---|---|
| Number of
Model Standards points |
Conversion
cycle |
I/O refreshing
method * |
Load cell
excitation voltage |
Input
range |
||
| Load Cell
Input Unit ![]() |
1 | 125 μs | • Free-Run refreshing
• Synchronous I/O refreshing • Task period prioritized refreshing |
5 VDC
± 10% |
-5.0 to
5.0 mV/V |
NX-RS1201 |
* Refer to the NX-series Load Cell Input Unit User’s Manual (W565) for detailed information on I/O refresh cycle.
| Product
Name |
Specification | Model | ||||
|---|---|---|---|---|---|---|
| Number of
channels |
External
inputs |
Maximum
response frequency |
I/O
refreshing method |
Number of
I/O entry mappings |
||
| Incremental
Encoder Input Unit ![]() |
1 (NPN) | 3 (NPN) | 500 kHz | • Free-Run
refreshing • Synchronous I/O refreshing |
1/1 | NX-EC0112 |
| 1 (PNP) | 3 (PNP) | NX-EC0122 | ||||
| 1 | 3 (NPN) | 4 MHz | NX-EC0132 | |||
| 3 (PNP) | NX-EC0142 | |||||
| 2 (NPN) | None | 500 kHz | 2/2 | NX-EC0212 | ||
| 2 (PNP) | NX-EC0222 | |||||
| Product
Name |
Specification | Model | ||||
|---|---|---|---|---|---|---|
| Number of
channels |
Input/
Output form |
Maximum
data length |
Encoder
power supply |
Type of external
connections |
||
| SSI Input
Unit ![]() |
1 | EIA standard
RS-422-A |
32 bits | 24 VDC,
0.3 A/CH |
Screwless push-in terminal
block (12 terminals) |
NX-ECS112 |
| 2 | EIA standard
RS-422-A |
32 bits | 24 VDC,
0.3 A/CH |
Screwless push-in terminal
block (12 terminals) |
NX-ECS212 | |
| Product
Name |
Specification | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Number
of channels *1 |
External
inputs |
External
outputs |
Max-
imum pulse output speed |
I/O
refreshing method |
Number
of I/O entry map- pings |
Control
output inte- face |
||
| Pulse
Output Unit ![]() |
1 (NPN) | 2 (NPN) | 1 (NPN) | 500
kpps |
• Synchronous
I/O refreshing • Task period prioritized refreshing *2 |
1/1 | Open
collector output |
NX-PG0112 |
| 1 (PNP) | 2 (PNP) | 1 (PNP) | NX-PG0122 | |||||
| 2 | 5 inputs/
CH (NPN) |
3 outputs/
CH (NPN) |
4
Mpps |
2/2 | Line
driver output |
NX-PG0232-5 | ||
| 5 inputs/
CH (PNP) |
3 outputs/
CH (PNP) |
NX-PG0242-5 | ||||||
| 4 | 5 inputs/
CH (NPN) |
3 outputs/
CH (NPN) |
4/4 | NX-PG0332-5 | ||||
| 5 inputs/
CH (PNP) |
3 outputs/
CH (PNP) |
NX-PG0342-5 | ||||||
*1. This is the number of pulse output channels.
*2. Unit version 1.2 or later and an NX-ECC203 EtherCAT Coupler Unit are required.
| Product
Name |
Specification | Model | |
|---|---|---|---|
| Send/receive PDO data sizes *1 | Refreshing method | ||
| EtherCAT
Slave Unit ![]() |
• Data input by the EtherCAT master (TxPDOs)
1,204 bytes max. • Data output by the EtherCAT master (RxPDOs) 1,200 bytes max. |
Free-Run Mode | NX-ECT101 |
*1. The following shows the contents of the TxPDO data.
• I/O data set from the CPU Unit to the EtherCAT master: 1,200 bytes or less
• Status to notify the EtherCAT master: 4 bytes or less
| Product Name | Serial
interface |
External
connection terminals |
Number
of serial ports |
Communications
protocol |
Model |
|---|---|---|---|---|---|
| Communications
Interface Unit ![]() |
RS-232C | Screwless Clamping
Terminal Block |
1 port | • No-protocol
• Signal lines |
NX-CIF101 |
| RS-422A/485 | NX-CIF105 | ||||
| RS-232C | D-Sub connector | 2 ports | NX-CIF210 |
| Product name | Amplifier/Antenna | No. of unit numbers used | Model |
|---|---|---|---|
RFID Unit (1Ch)
![]() |
V680 series | 1 | NX-V680C1 |
RFID Unit (2Ch)
![]() |
2 | NX-V680C2 |
| Product Name | Specification | Model | ||
|---|---|---|---|---|
| Number of
IO-Link ports |
I/O refreshing
method |
I/O connection
terminals |
||
IO-Link Master Unit
![]() |
4 | Free-Run refreshing | Screwless clamping
terminal block |
NX-ILM400 |
| Product Name | Specification | Model |
|---|---|---|
| Additional NX Unit
Power Supply Unit ![]() |
Power supply voltage: 24 VDC (20.4 to 28.8 VDC)
NX Bus power supply capacity: 10 W max. |
NX-PD1000 |
| Additional I/O
Power Supply Unit ![]() |
Power supply voltage: 5 to 24 VDC (4.5 to 28.8 VDC)
I/O power feed maximum current: 4 A |
NX-PF0630 |
| Power supply voltage: 5 to 24 VDC (4.5 to 28.8 VDC)
I/O power feed maximum current: 10 A * |
NX-PF0730 | |
| I/O Power Supply
Connection Unit ![]() |
Number of I/O power terminals: IOG: 16 terminals
Current capacity of I/O power terminal: 4 A/terminal max. |
NX-PC0010 |
| Number of I/O power terminals: IOV: 16 terminals
Current capacity of I/O power terminal: 4 A/terminal max. |
NX-PC0020 | |
| Number of I/O power terminals: IOV: 8 terminals, IOG: 8 terminals
Current capacity of I/O power terminal: 4 A/terminal max |
NX-PC0030 | |
| Shield Connection
Unit ![]() |
Number of shield terminals: 14 terminals
(The following two terminals are functional ground terminals.) |
NX-TBX01 |
* Use the NX-PF0730 at 4 A or less on the CPU Rack where the NX1P2 CPU Unit is mounted.
| Product Name | Current consumption | Maximum I/O power supply current | Model |
|---|---|---|---|
| EtherNet/IP
Coupler Unit *1 ![]() |
1.60 W or lower | 10 A | NX-EIC202 |
*1. One End Cover NX-END01 is provided with the EtherCAT Coupler Unit.
NX-series Units on previous pages and NX-series Safety Units can be used by connecting to the EtherCAT Coupler Unit that is connected to the built-in EtherCAT port on the NX1P2 CPU Unit.
| Product Name | Communications
cycle in DC Mode |
Current
consumption |
Maximum I/O power
supply current |
Model |
|---|---|---|---|---|
| EtherCAT Coupler
Unit *1 ![]() |
250 to 4000 μs *2 | 1.45 W max. | 4 A | NX-ECC201 |
| 250 to 4000 μs *2 | 10 A | NX-ECC202 | ||
| 125 to 10000 μs *2 | 1.25 W max. | NX-ECC203 |
| Appearance | Specification | Model | ||||
|---|---|---|---|---|---|---|
| Maximum number
of safety I/O points |
Program
capacity |
Number of safety
master connections |
I/O refreshing
method |
Unit
version |
||
![]() |
256 points | 512 KB | 32 | Free-Run
refreshing |
Ver.1.1 | NX-SL3300 |
![]() |
1024 points | 2048 KB | 128 | Free-Run
refreshing |
Ver.1.1 | NX-SL3500 |
Note: Connect the Safety CPU Unit to the NX1P2 CPU Unit via the EtherCAT Coupler Unit.
| Appear-
ance |
Specification | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Number
of safety input points |
Number
of test output points |
Inter-
nal I/O com- mon |
Rated
input volt- age |
OMRON
special safety input devices |
Number
of safety slave con- nec- tions |
I/O re-
freshing method |
Unit
ver- sion |
||
![]() |
4 points | 2 points | Sinking
inputs (PNP) |
24
VDC |
Can be
con- nected. |
1 | Free-Run
refreshing |
Ver.1.1 | NX-SIH400 |
![]() |
8 points | 2 points | Sinking
inputs (PNP) |
24
VDC |
Cannot
be con- nected. |
1 | Free-Run
refreshing |
Ver.1.0 | NX-SID800 |
Note: Connect the Safety Input Unit to the NX1P2 CPU Unit via the EtherCAT Coupler Unit.
| Appear-
ance |
Specification | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Number
of Model safety output points |
Internal
I/O common |
Maximum load
current |
Rated
volt- age |
Number
of safety slave connec- tions |
I/O re-
freshing method |
Unit
ver- sion |
||
![]() |
2 points | Sourcing
outputs (PNP) |
2.0 A/point, 4.0
A/Unit at 40°C, and 2.5A/Unit at 55°C The maximum load current depends on the installation orientation and ambient temperature. |
24
VDC |
1 | Free-Run
refreshing |
Ver.1.0 | NX-SOH200 |
![]() |
4 points | Sourcing
outputs (PNP) |
0.5 A/point and
2.0 A/Unit |
24
VDC |
1 | Free-Run
refreshing |
Ver.1.0 | NX-SOD400 |
Note: Connect the Safety Output Unit to the NX1P2 CPU Unit via the EtherCAT Coupler Unit.
Add one or more NX-PF Additional I/O Power Supply Units when I/O power is supplied from the NX bus to NX Units connected to the CPU Unit.
Check the table below.
| NX Units | Model | NX-PF Additional
I/O Power Supply Unit required |
|---|---|---|
| Digital Input Units | NX-ID3317 | Yes |
| NX-ID3343 | Yes | |
| NX-ID3344 | Yes | |
| NX-ID3417 | Yes | |
| NX-ID3443 | Yes | |
| NX-ID3444 | Yes | |
| NX-ID4342 | Yes | |
| NX-ID4442 | Yes | |
| NX-ID5342 | Yes | |
| NX-ID5442 | Yes | |
| NX-ID6342 | Yes | |
| NX-ID6442 | Yes | |
| NX-ID5142-1 | No | |
| NX-ID5142-5 | No | |
| NX-ID6142-5 | No | |
| NX-ID6142-6 | No | |
| NX-IA3117 | No | |
| Digital output Units | NX-OD2154 | Yes |
| NX-OD2258 | Yes | |
| NX-OD3121 | Yes | |
| NX-OD3153 | Yes | |
| NX-OD3256 | Yes | |
| NX-OD3257 | Yes | |
| NX-OD3268 | No | |
| NX-OD4121 | Yes | |
| NX-OD4256 | Yes | |
| NX-OD5121 | Yes | |
| NX-OD5256 | Yes | |
| NX-OD6121 | Yes | |
| NX-OD6256 | Yes | |
| NX-OD5121-1 | No | |
| NX-OD5256-1 | No | |
| NX-OD5121-5 | No | |
| NX-OD5256-5 | No | |
| NX-OD6121-5 | No | |
| NX-OD6256-5 | No | |
| NX-OD6121-6 | No | |
| NX-OC2633 | No | |
| NX-OC2733 | No | |
| NX-OC4633 | No | |
| Digital Mixed I/O Units | NX-MD6121-5 | No |
| NX-MD6256-5 | No | |
| NX-MD6121-6 | No | |
| High-speed Analog Input Units | NX-HAD401 | Yes |
| NX-HAD402 | Yes | |
| Analog Input Units | NX-AD2603 | Yes |
| NX-AD2604 | No | |
| NX-AD2608 | No | |
| NX-AD3603 | Yes | |
| NX-AD3604 | No | |
| NX-AD3608 | No | |
| NX-AD4603 | Yes | |
| NX-AD4604 | No | |
| NX-AD4608 | No | |
| NX-AD2203 | Yes | |
| NX-AD2204 | No | |
| NX-AD2208 | No | |
| NX-AD3203 | Yes | |
| NX-AD3204 | No | |
| NX-AD3208 | No | |
| NX-AD4203 | Yes | |
| NX-AD4204 | No | |
| NX-AD4208 | No | |
| Analog Output Units | NX-DA2603 | Yes |
| NX-DA2605 | Yes | |
| NX-DA3603 | Yes | |
| NX-DA3605 | Yes | |
| NX-DA2203 | Yes | |
| NX-DA2205 | Yes | |
| NX-DA3203 | Yes | |
| NX-DA3205 | Yes | |
| Temperature Control Units | NX-HTC3510-5 | Yes |
| NX-HTC4505-5 | Yes | |
| NX-TC2405 | Yes | |
| NX-TC2406 | Yes | |
| NX-TC2407 | Yes | |
| NX-TC2408 | Yes | |
| NX-TC3405 | Yes | |
| NX-TC3406 | Yes | |
| NX-TC3407 | Yes | |
| NX-TC3408 | Yes | |
| Temperature Input Units | NX-TS2101 | No |
| NX-TS3101 | No | |
| NX-TS2102 | No | |
| NX-TS3102 | No | |
| NX-TS2104 | No | |
| NX-TS3104 | No | |
| NX-TS2201 | No | |
| NX-TS3201 | No | |
| NX-TS2202 | No | |
| NX-TS3202 | No | |
| NX-TS2204 | No | |
| NX-TS3204 | No | |
| Heater Burnout Detection Units | NX-HB3101 | Yes |
| NX-HB3201 | Yes | |
| High-speed Counter Units | NX-CT2120 | Yes |
| NX-CT2220 | Yes | |
| NX-CT2320 | Yes | |
| NX-CT2420 | Yes | |
| Load Cell Input Unit | NX-RS1201 | No |
| Position interface:
Incremental Encoder Input Units |
NX-EC0112 | Yes |
| NX-EC0122 | Yes | |
| NX-EC0132 | Yes | |
| NX-EC0142 | Yes | |
| NX-EC0212 | Yes | |
| NX-EC0222 | Yes | |
| Position interface:
SSI Input Units |
NX-ECS112 | Yes |
| NX-ECS212 | Yes | |
| Position interface:
Pulse Output Units |
NX-PG0112 | Yes |
| NX-PG0122 | Yes | |
| NX-PG0232-5 | No | |
| NX-PG0242-5 | No | |
| NX-PG0332-5 | No | |
| NX-PG0342-5 | No | |
| EtherCAT Slave Unit | NX-ECT101 | No |
| Communications Interface Units | NX-CIF101 | No |
| NX-CIF105 | No | |
| NX-CIF210 | No | |
| RFID Units | NX-V680C1 | Yes |
| NX-V680C2 | Yes | |
| IO-Link Master Unit | NX-ILM400 | Yes |
Note: Refer to the NX-series NX1P2 CPU Unit Hardware User’s Manual (Cat. No. W578) for the NX Unit power supply system.
The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.
For details, refer to your local OMRON website and Sysmac Studio Catalog (Cat. No. P138).
Please download it from following URL and install to Sysmac Studio.
https://www.ia.omron.com/sysmac_library/
| Product | Features | Model |
|---|---|---|
| Vibration Suppression Library | The Vibration Suppression Library is used to suppress residual
vibration caused by the operation of machines. |
SYSMAC-XR006 |
| Device Operation Monitor Library | The Device Operation Monitor Library is used to monitor the
operation of devices such as air cylinders, sensors, motors, and other devices. |
SYSMAC-XR008 |
| Dimension Measurement Library | The Dimension Measurement Library is used to dimension
measurement with ZW-8000/7000/5000 Confocal Fiber Displacement Sensor, or E9NC-TA0 Contact-Type Smart Sensor. |
SYSMAC-XR014 |
Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for EtherCAT.
For EtherNet/IP, required specification for the communications cables varies depending on the baud rate.
For 100BASE-TX/10BASE-T, use an STP (shielded twisted-pair) cable of Ethernet category 5 or higher.
| Item | Recommended
manufacturer |
Cable
length (m) |
Model | |
|---|---|---|---|---|
| Wire Gauge and
Number of Pairs: AWG26, 4-pair Cable Cable Sheath material: PUR |
Cable with Connectors on Both Ends
(RJ45/RJ45) Standard RJ45 plug type *1 Cable color: Yellow *2 EtherCAT/ EtherNet/IP (10BASE/100BASE/ 1000BASE *4) ![]() |
OMRON | 0.3 | XS6W-6PUR8SS30CM-YF |
| 0.5 | XS6W-6PUR8SS50CM-YF | |||
| 1 | XS6W-6PUR8SS100CM-YF | |||
| 2 | XS6W-6PUR8SS200CM-YF | |||
| 3 | XS6W-6PUR8SS300CM-YF | |||
| 5 | XS6W-6PUR8SS500CM-YF | |||
| Wire Gauge and
Number of Pairs: AWG22, 2-pair cable |
Cable with Connectors on Both Ends
(RJ45/RJ45) Rugged RJ45 plug type *1 Cable color: Light blue EtherCAT/ EtherNet/IP (10BASE/100BASE) ![]() |
OMRON | 0.3 | XS5W-T421-AMD-K |
| 0.5 | XS5W-T421-BMD-K | |||
| 1 | XS5W-T421-CMD-K | |||
| 2 | XS5W-T421-DMD-K | |||
| 5 | XS5W-T421-GMD-K | |||
| 10 | XS5W-T421-JMD-K | |||
| Cable with Connectors on Both Ends
(M12 Straight/M12 Straight) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Cable color: Black EtherCAT/ EtherNet/IP (10BASE/100BASE) ![]() |
OMRON | 0.5 | XS5W-T421-BM2-SS | |
| 1 | XS5W-T421-CM2-SS | |||
| 2 | XS5W-T421-DM2-SS | |||
| 3 | XS5W-T421-EM2-SS | |||
| 5 | XS5W-T421-GM2-SS | |||
| 10 | XS5W-T421-JM2-SS | |||
| Cable with Connectors on Both Ends
(M12 Straight/RJ45) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Rugged RJ45 plug type Cable color: Black EtherCAT/ EtherNet/IP (10BASE/100BASE) ![]() |
OMRON | 0.5 | XS5W-T421-BMC-SS | |
| 1 | XS5W-T421-CMC-SS | |||
| 2 | XS5W-T421-DMC-SS | |||
| 3 | XS5W-T421-EMC-SS | |||
| 5 | XS5W-T421-GMC-SS | |||
| 10 | XS5W-T421-JMC-SS | |||
| Item | Recommended manufacturer | Model | ||
|---|---|---|---|---|
| Products for
EtherCAT or EtherNet/IP (1000BASE-T *2/ 100BASE-TX) |
Wire Gauge and
Number of Pairs: AWG24, 4-pair Cable |
Cables | Kuramo Electric Co. | KETH-SB *1 |
| RJ45
Connectors |
Panduit Corporation | MPS588-C *1 | ||
| Products for
EtherCAT or EtherNet/IP (100BASE-TX/ 10BASE-T) |
Wire Gauge and
Number of Pairs: AWG22, 2-pair Cable |
Cables | Kuramo Electric Co. | KETH-PSB-OMR *3 |
| JMACS Japan Co., Ltd. | PNET/B *3 | |||
| RJ45 Assembly
Connector ![]() |
OMRON | XS6G-T421-1 *3 | ||
*1. We recommend you to use the above Cable and RJ45 Connector together.
*2. The products can be used only with the NX701/NX502.
*3. We recommend you to use the above Cable and RJ45 Assembly Connector together.
| Product Name | Specification | Model | |
|---|---|---|---|
| EtherCAT junction
slaves *1 |
3 ports. Power supply voltage: 20.4 to 28.8 VDC (24 VDC -15 to +20%).
Current consumption (A): 0.08 |
GX-JC03 | |
| 6 ports. Power supply voltage: 20.4 to 28.8 VDC (24 VDC -15 to +20%).
Current consumption (A): 0.17 |
GX-JC06 | ||
| Industrial
Switching Hubs for EtherNet/IP and Ethernet *2 |
Quality of Service (QoS):
EtherNet/IP control data priority 10/100BASE-TX, Auto-Negotiation |
5 ports. Current consumption (A): 0.07
Power supply connector included. |
W4S1-05D |
| Memory Cards *3 | SD memory card, 2 GB | HMC-SD292 | |
| SDHC memory card, 4 GB | HMC-SD492 | ||
| SDHC memory card, 16GB | HMC-SD1A2 | ||
| Battery | The battery is not mounted when the product is shipped.
To turn OFF the power supply to the equipment for a certain period of time by using the clock data for programming, event logs, etc., you need a separately-sold battery to retain the clock data. Refer to the Battery page for details. |
CJ1W-BAT01 | |
| End Cover
(For NX1P2 CPU Unit) *4 |
Must be connected to the right end of the CPU Rack.
One End Cover is provided with the CPU Unit. |
NX-END02 | |
| End Cover
(For EtherCAT Coupler Unit) *4 |
One End Cover is provided with the EtherCAT Coupler Unit. | NX-END01 | |
| DIN Tracks | Length: 0.5 m; Height: 7.3 mm | PFP-50N | |
| Length: 1 m; Height: 7.3 mm | PFP-100N | ||
| End Plate | There are 2 stoppers provided with CPU Units and I/O Interface Units
as standard accessories to secure the Units on the DIN Track. |
PFP-M | |
| Unit/Terminal
Block Coding Pins |
For 10 Units
(Terminal Block: 30 pins, Unit: 30 pins) |
NX-AUX02 | |
| DIN Track
Insulation Spacers |
A Spacer to insulate the control panel from the DIN Track.
To insulate the EtherCAT Slave Terminal from the control panel, use Din Track Insulation Spacers. |
NX-AUX01 | |
| Product
Name |
Specification | Model | |||
|---|---|---|---|---|---|
| No. of
terminals |
Terminal number
indications |
Ground terminal
mark |
Terminal current
capacity |
||
| Terminal
Blocks |
8 | A/B | None | 10 A | NX-TBA082 |
| 12 | A/B | NX-TBA122 | |||
| 16 | A/B | NX-TBA162 | |||
| 16 | C/D | NX-TBB162 | |||
| 12 | C/D | NX-TBB122 | |||
| 16 | C/D | NX-TBB162 | |||
| 8 | A/B | Provided | NX-TBC082 | ||
| 16 | A/B | NX-TBC162 | |||
*1. EtherCAT junction slaves cannot be used for EtherNet/IP and Ethernet.
*2. Industrial switching hubs cannot be used for EtherCAT.
*3. There are restrictions on the combination of CPU Unit version and memory card.
Refer to NJ/NX-series CPU Unit Software User's Manual (W501) 8-5-2 Specifications of Supported SD Memory Cards,
Folders, and Files for details.
*4. Use the NX-END02 End Cover only for the CPU Unit and the NX-END01 End Cover only for the EtherCAT Coupler Unit.
last update: April 14, 2026