| Type | Without laser pointer | ||||
|---|---|---|---|---|---|
| Model | ES1-LP3-N | ES1-LP10-N | ES1-LW50-N | ES1-LW100-N | |
| Detection element | Thermopile | ||||
| Lens | Silicon | ||||
| Measurement wavelength | 8 to 14 μm | ||||
| Current
output |
USB output | Resolution: Approx. 0.1°C | |||
| Current
output |
4 to 20 mA, -50 to 500°C *1
Load impedance: 250 Ω max. Resolution: Approx. 0.24 μA |
4 to 20 mA, -50 to 1,000°C *1
Load impedance: 250 Ω max. Resolution: Approx. 0.24 μA |
|||
| Power supply voltage | 12 to 24 VDC/USB bus power (Functions other than current output can be used with USB
bus power only) |
||||
| Allowed power supply
voltage fluctuation |
95% to 105% of the power supply voltage | ||||
| Current consumption | 30 mA max. (24 VDC) | ||||
| Cable length | 2 m ±5 cm | ||||
| Measurement accuracy | USB output
• Within ±(-8%rdg+1)°C (Measurement temperature: -50 to 0°C) • Within ±1°C (0 to 200°C) • Within ±0.5%rdg°C (200 to 500°C) Current output • Difference from USB output is (±0.1% of output range) °C or less |
USB output
• Within ±(-8%rdg+1)°C (Measurement temperature: -50 to 0°C) • Within ±1°C (0 to 200°C) • Within ±0.5%rdg°C (200 to 1,000°C) Current output • Difference from USB output is (±0.1% of output range) °C or less |
|||
| Reproducibility | • Within 0.5°C | • Within ±1°C
(Measurement temperature: -50 to 0°C) • Within ±0.5°C (0 to 500°C) • Within ±1°C (500 to 1,000°C) |
|||
| Temperature drift | • Within ±0.5°C/°C
(Measurement temperature: -50 to 0°C) • Within ±0.25°C/°C (Measurement temperature: 0 to 500°C) |
• Within ±0.5°C/°C
(Measurement temperature: -50 to 0°C) • Within ±0.25°C/°C (Measurement temperature: 0 to 500°C) • Within ±0.5°C/°C (Measurement temperature: 500 to 1,000°C) |
|||
| Influence
of EMS *2 |
Radiated
electromag netic field immunity |
Within ±10°C (80 MHz to 1.0 GHz) | |||
| Immunity
Conducted Disturbance |
Within ±10°C (150 kHz to 80 MHz) | ||||
| Response time | Current output: 0.14 s max. (95% response, movement average of 1) | ||||
| Emissivity setting | Factory setting: 0.95: Can be changed to a value between 0.100 and 1.999 with the setting
tool |
||||
| Moving average
function |
Factory setting: 10
Can be changed to a value between 1 and 1,000 with the setting tool |
Factory setting: 50
Can be changed to a value between 1 and 1,000 with the setting tool |
|||
| Operating temperature
and humidity range |
Temperature:0 to 55°C, Humidity:35 to 85% (without condensation) | ||||
| Storage temperature
and humidity range |
-20 to 55°C (without condensation) | ||||
| Vibration
resistance |
Malfunction | 10 to 55 Hz, 20 m/s2 along 3 axes for 10 min. | |||
| Destruction | 10 to 55 Hz, 0.75-mm single amplitude, along 3 axis for 2 hours | ||||
| Degree of protection | None | ||||
| Applicable safety
standards |
CE, KC, FCC, RCM | ||||
| - | |||||
| Dimensions | L: 58, W: 32, H: 40 mm | L: 90.3, W: 32, H: 40 mm | |||
| Weight | Approx. 95 g | Approx. 115 g | |||
| Standard accessories | User's Manual, Mounting
Brackets, Power/output cable (2 m), and Installation Gauge |
User's Manual, Mounting Brackets, and Power/output cable
(2 m) |
|||