V430-F | V430-F[][][][]03M-[][][] | V430-F[][][][]12M-[][][] | V430-F[][][][]50C-[][][] | |
---|---|---|---|---|
Symbologies
*1 |
1D Symbologies | Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code
93, Pharmacode, PLANET, Postnet, Japanese Post, Australian Post, Royal Mail, Intelligent Mail, KIX |
||
2D Symbologies | Data Matrix (ECC 0-200), QR Code, Micro QR Code, Aztec Code, DotCode | |||
Stacked Symbologies | PDF417, MicroPDF417, GS1 Databar (Composite and Stacked) | |||
Reading
Performance *2 |
Number of Reading
Digits |
No Upper Limit (depending on bar width and reading distance) | ||
Aiming Light | Two Blue LEDs | |||
Illumination | Inner LEDs: Four White and Four Red (Wavelength: 625 nm) | |||
Outer LEDs:
8 Red or White |
Outer LEDs:
8 Red or White; 24 Red or White for V430- F[][][][]12M-R[][] |
Outer LEDs:
8 White |
||
Reading Distance/
Field of View |
Refer to Read Ranges section for detail. | |||
Pitch Angle (α) *3 | ±30° | |||
Skew Angle (β) *3 | ±30° | |||
Tilt Angle (γ) *3 | ±180° | |||
Image
Capture |
Focus | Liquid Lens Autofocus or Fixed Focus (Wide = 5.2 mm, Medium = 7.7 mm,
Narrow = 16 mm, L = 16 mm) |
||
Resolution | 752 (H) x 480 (V) | 1280 (H) x 960 (V) | 2592 (H) x 1944 (V) | |
Color / Monochrome | Monochrome CMOS | Monochrome CMOS | Color CMOS | |
Shutter | Global Shutter | Global Shutter | Rolling Shutter | |
Frames per Second | 60 fps | 42 fps | 5 fps | |
Exposure | 50 to 100,000 μs | |||
Image Logging | FTP | |||
Trigger | External Trigger (Edge or Level), Communication Trigger (Ethernet,
RS-232C) |
|||
I/O
Specifications |
Input Signals | Trigger Input; New Master: Bi-Directional, Optoisolated, 4.5-28 V rated (10
mA @ 28 VDC) |
||
Output Signals | 3 Signals: Bi-Directional, Optoisolated, 1-28V rated, (ICE < 100 mA at
24VDC, current limited by user) |
|||
Communica-
tion |
Connectivity | RS-232C, Ethernet TCP/IP, EtherNet/IP, PROFINET | ||
Ethernet Specifications | 100BASE-TX / 10BASE-T | |||
Indicator LEDs | PASS (Green), TRIG (Amber), MODE (Amber), LINK (Amber), FAIL (Red),
PWR (Green) |
|||
Power Supply Voltage | 5 to 30.0 VDC, 200 mV p-p max ripple | |||
Current Consumption | 0.18 A at 24 VDC (max.) | |||
Environmental
Immunity *4 |
Ambient Temperature
Range |
Operating: 0 to 45°C Storage: -50 to 75°C (No Icing or Condensation) | ||
Ambient Humidity
Range |
Operating and Storage: 5% to 95% (Non-Condensing) | |||
Ambient Atmosphere | No Corrosive Gases | |||
Vibration Resistance
(Destructive) |
Sine Vibration: 10 Hz to 55 Hz, 0.35 mm displacement, 20 cycles/axis.
Random Vibration: 20 Hz to 2000 Hz, 6.295 Grms, 30 min/axis |
|||
Shock Resistance
(Destructive) |
50G, 11 ms, sawtooth profile. 3X in each X, Y, Z axis | |||
Degree of Protection | IEC 60529 IP65 and IP67 | |||
Weight | Main Body Only | Approx. 68 g | ||
Packaging Weight | Approx. 174 g (including packing) | |||
Dimensions | Main Body Dimensions | 44.5 (W) × 44.5 (D) × 25.4 (H) mm | ||
Packaging Dimensions | 170 (W) × 117 (D) × 86 (H) mm | |||
Accessories | ReadMeFirst, CE Compliance Sheet | |||
LED Safety Standard | IEC 62471-1: 2006 Risk-Exempt Group | |||
Safety Standards | EN 55024:2010, EN 55032:2015 + AC:2016
FCC Part 15, Subpart B (Class B) UL60950-1 BIS RCM, KC, EAC and BSMI Pending |
|||
Materials | Case | Aluminum Diecast, Alumite (Black) | ||
Reading Window | Acrylic | |||
Software | WebLink |