This section describes the Motion Controller specifications.
Power Supply Unit
last update: October 1, 2024
This section describes the Motion Controller specifications.
| Item | Specification | |
|---|---|---|
| Enclosure | Mounted in a panel | |
| Grounding Method | Ground to less than 100 Ω. | |
| Operating
Environment |
Ambient Operating
Temperature |
0 to 55°C |
| Ambient Operating
Humidity |
10% to 95% (with no condensation or icing) | |
| Atmosphere | Must be free of corrosive gases. | |
| Ambient Storage
Temperature |
-25 to 70°C (with no condensation or icing) | |
| Vibration
Resistance |
Conforms to IEC 60068-2-6.
5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) |
|
| Shock Resistance | Conforms to IEC 60068-2-27.
147 m/s2, 3 times each in X, Y, and Z directions |
|
| Insulation Resistance | 20 MΩ min. between isolated circuits (at 100 VDC) | |
| Dielectric Strength | 510 VAC between isolated circuits for 1 minute with a leakage current of 5 mA max. | |
| Applicable Standards | cULus, EU: EN 61326, RCM, KC | |
The specifications are shown below.
| Item | Specification |
|---|---|
| Power supply voltage | 24 VDC |
| Allowable power supply voltage range | 20.4 to 26.4 VDC |
| Power consumption | 101.7 W max. |
| Rated output voltage | 5 VDC/24 VDC |
| Maximum output power *1 | 5 VDC 23 W
24 VDC 55 W |
| Isolation method | Not isolated |
| Circuit configuration | ![]() |
| Weight | 130 g max. |
| Dimensions (height × depth × width) | 90(H)/80(D)/45(W) |
*1. Internal components in the Power Supply Unit may deteriorate or be damaged if the Power Supply Unit is used for an extended period of time exceeding the power supply output capacity or used when the outputs are shorted.
last update: October 1, 2024