Page top

D4BS

Safety-door Switch

D4BS

The Special Operation Key Activates a Direct Opening Mechanism to Open the Contacts and Shut Off Control Circuits when Protective Doors Are Opened on Machine Tools or Other Equipment

Standards and EC Directives

Conforms to the following EC Directives:

・Machinery Directive
・EN50041
・EN ISO 14119
・EN 60204-1

Certified Standards

Certification body Standard File No.
TÜV Rheinland EN60947-5-1
(certified direct opening)
GS-ET-15
Consult your OMRON
representative for details.
UL UL508 E76675
CSA CSA C22.2 No. 14 LR45746
CQC (CCC) GB14048.5 2003010305073833

Certified Standard Ratings

TÜV (EN60947-5-1), CCC (GB14048.5)

Utilization category AC-15
Rated operating current (Ie) 0.75 A
Rated operating voltage (Ue) 240 V

Note: Use a 10 A fuse type a gI or gG that conforms to IEC60269 as a short-circuit protection device.

UL/CSA (UL508, CSA C22.2 No. 14) (A600)

Rated voltage Carry current Current (A) Volt-amperes (VA)
Make Break Make Break
120 VAC
240 VAC
480 VAC
600 VAC
10 A 60
30
15
12
6
3
1.5
1.2
7,200 720

Characteristics

Degree of protection *1 IP67 (EN60947-5-1)
Durability *2 Mechanical 1,000,000 operations min.
Electrical 500,000 operations min. (10 A resistive load at 250 VAC)
Operating speed 0.1 m/s to 0.5 m/s
Operating frequency 30 operations/minute max.
Direct opening force *3 19.61 N min. (EN60947-5-1)
Direct opening travel *3 20 mm min. (EN60947-5-1)
Contact resistance 25 mΩ max.
Rated insulation voltage (Ui) 600 V (EN60947-5-1)
Rated frequency 50/60 Hz
Protection against electric shock Class I (with ground terminal)
Pollution degree (operating environment) 3 (EN60947-5-1)
Impulse withstand
voltage
(EN60947-5-1)
Between terminals of same polarity 4 kV
Between terminals of different
polarity
Between each terminal and ground
Insulation resistance 100 MΩ min. (at 500 VDC) between terminals of same or different
polarity, between each terminal and ground, and between each
terminal and non-current-carrying metal part
Contact gap 2 × 2 mm min.
Vibration resistance Malfunction 10 to 55 Hz, 0.65 mm single amplitude
Shock resistance Destruction 1,000 m/s2 min. (IEC68-2-27)
Malfunction 300 m/s2 min. (IEC68-2-27)
Conditional short-circuit current 100 A (EN60947-5-1)
Conventional enclosed thermal current (Ithe) 20 A (EN60947-5-1)
Ambient operating temperature -40 to 80°C (with no icing)
Ambient operating humidity 95% max.
Weight Approx. 285 g (D4BS-15FS)

Note: The above values are initial values.
*1. The degree of protection is tested using the method specified by the standard (EN60947-5-1). Confirm that sealing
       properties are sufficient for the operating conditions and environment beforehand. Although the switch box is
       protected from dust, oil, or water penetration, do not use the D4BS in places where dust, oil, water, or chemicals may
       enter through the key hole on the head, otherwise Switch damage or malfunctioning may occur.
*2. The durability is for an ambient temperature of 5 to 35°C and an ambient humidity of 40% to 70%. Contact your
       OMRON sales representative for more detailed information on other operating environments.
*3. These figures are minimum requirements for safe operation.