| Recom-
mended camera |
Model | Focal
distance (mm) |
Aper-
ture (F No) |
Maximum
outer diameter (mm) |
Total
length (mm) |
Filter
size |
WD
(mm) |
Depth of
field * (mm) |
Maximum
compatible CCD |
|---|---|---|---|---|---|---|---|---|---|
| FH-S[]02
FH-S[]04 FH-S[]21R |
3Z4S-LE VS-MC08H1 | 8 | 1.4 | 59 dia. | 59.0 to
60.2 |
M55.0
P0.75 |
302.6 | 179.0 | 1 inch |
| 55.4 | 12.0 | ||||||||
| 27.9 | 5.7 | ||||||||
| 5.6 | 302.6 | 735.0 | |||||||
| 55.4 | 49.3 | ||||||||
| 27.9 | 22.9 | ||||||||
| 8 | 302.6 | 1050.0 | |||||||
| 55.4 | 70.4 | ||||||||
| 27.9 | 32.7 | ||||||||
| 3Z4S-LE VS-MC12H1 | 12 | 1.4 | 38 dia. | 48.0 to
49.8 |
M35.5
P0.5 |
465.4 | 179.0 | 1 inch | |
| 103.8 | 12.0 | ||||||||
| 63.6 | 5.7 | ||||||||
| 5.6 | 465.4 | 735.0 | |||||||
| 103.8 | 49.3 | ||||||||
| 63.6 | 22.9 | ||||||||
| 8 | 465.4 | 1050.0 | |||||||
| 103.8 | 70.4 | ||||||||
| 63.6 | 32.7 | ||||||||
| 3Z4S-LE VS-MC16H1 | 16 | 1.4 | 36.5 dia. | 45.0 to
49.1 |
M30.5
P0.5 |
648.1 | 179.0 | 1 inch | |
| 176.6 | 12.0 | ||||||||
| 58.1 | 2.3 | ||||||||
| 5.6 | 648.1 | 735.0 | |||||||
| 176.6 | 49.3 | ||||||||
| 58.1 | 9.0 | ||||||||
| 8 | 648.1 | 1050.0 | |||||||
| 176.6 | 70.4 | ||||||||
| 58.1 | 12.8 | ||||||||
| 3Z4S-LE VS-MC25H1 | 25 | 1.4 | 36.5 dia. | 33.5 to
42.4 |
M30.5
P0.5 |
1007.9 | 179.0 | 1 inch | |
| 245.3 | 12.0 | ||||||||
| 63.7 | 1.2 | ||||||||
| 5.6 | 1007.9 | 735.0 | |||||||
| 245.3 | 49.3 | ||||||||
| 63.7 | 4.9 | ||||||||
| 8 | 1007.9 | 1050.0 | |||||||
| 245.3 | 70.4 | ||||||||
| 63.7 | 7.1 | ||||||||
| 3Z4S-LE VS-MC35H1 | 35 | 1.4 | 36.5 dia. | 35.0 to
43.8 |
M30.5
P0.5 |
1405.7 | 179.0 | 1 inch | |
| 352.9 | 12.0 | ||||||||
| 142.3 | 2.3 | ||||||||
| 5.6 | 1405.7 | 735.0 | |||||||
| 352.9 | 49.3 | ||||||||
| 142.3 | 9.0 | ||||||||
| 8 | 1405.7 | 1050.0 | |||||||
| 352.9 | 70.4 | ||||||||
| 142.3 | 12.8 | ||||||||
| 3Z4S-LE VS-MC50H1 | 50 | 1.4 | 44 dia. | 44.5 to
52.0 |
M40.5
P0.5 |
2001.9 | 179.0 | 1 inch | |
| 504.1 | 12.0 | ||||||||
| 337.7 | 5.7 | ||||||||
| 5.6 | 2001.9 | 735.0 | |||||||
| 504.1 | 49.3 | ||||||||
| 337.7 | 22.9 | ||||||||
| 8 | 2001.9 | 1050.0 | |||||||
| 504.1 | 70.4 | ||||||||
| 337.7 | 32.7 |