Page top

E3AS Series

Distance-settable Photoelectric Sensor

E3AS Series

E3AS Series changes the “way of using” reflective photoelectric sensors

E3AS-HL

Line beam type

Connection
method
Sensing distance
(white paper)
(Red light)
Model
Output NPN output PNP output
IO-Link
baud rate
--- COM3 (230.4 kbps) *3
Pre-wired
(2 m) *1
3779_lu_1_1 E3AS-HL500LMN 2M E3AS-HL500LMT 2M
M8 Connector E3AS-HL500LMN M3 E3AS-HL500LMT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-HL500LMN-M1TJ 0.3M E3AS-HL500LMT-M1TJ 0.3M
Pre-wired
(2 m) *1
3779_lu_1_2 E3AS-HL150LMN 2M E3AS-HL150LMT 2M
M8 Connector E3AS-HL150LMN M3 E3AS-HL150LMT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-HL150LMN-M1TJ 0.3M E3AS-HL150LMT-M1TJ 0.3M

Spot type

Connection
method
Sensing distance
(white paper)
Red light)
Model
Output NPN output PNP output
IO-Link
baud rate
--- COM3 (230.4 kbps) *3
Pre-wired
(2 m) *1
3779_lu_1_1 E3AS-HL500MN 2M E3AS-HL500MT 2M
M8 Connector E3AS-HL500MN M3 E3AS-HL500MT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-HL500MN-M1TJ 0.3M E3AS-HL500MT-M1TJ 0.3M
Pre-wired
(2 m) *1
3779_lu_1_2 E3AS-HL150MN 2M E3AS-HL150MT 2M
M8 Connector E3AS-HL150MN M3 E3AS-HL150MT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-HL150MN-M1TJ 0.3M E3AS-HL150MT-M1TJ 0.3M

*1. Models with 5-m cable length are also available with “5M” suffix. (Example: E3AS-HL500MN 5M/E3AS-HL500LMN 5M)
*2. M8 Pre-wired Connector Models are also availavble. When ordering, add "-M3J 0.3M" to the end of the model number
      (e.g., E3AS-HL500MN-M3J 0.3M/E3AS-HL500LMN-M3J 0.3M).
*3. COM2 (38.4kbps) Models are also availavble.

E3AS-F

Metal case type

Connection
method
Sensing distance
(white paper)
(Infrared light)
Model
Output NPN output PNP output
IO-Link
baud rate
--- COM3 (230.4 kbps) *3
Pre-wired
(2 m) *1
3779_lu_3_1 E3AS-F1500IMN 2M E3AS-F1500IMT 2M
M8 Connector E3AS-F1500IMN M3 E3AS-F1500IMT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-F1500IMN-M1TJ 0.3M E3AS-F1500IMT-M1TJ 0.3M
Pre-wired
(2 m) *1
3779_lu_3_2 E3AS-F1000IMN 2M E3AS-F1000IMT 2M
M8 Connector E3AS-F1000IMN M3 E3AS-F1000IMT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-F1000IMN-M1TJ 0.3M E3AS-F1000IMT-M1TJ 0.3M

Plastic case type

Connection
method
Sensing distance
(white paper)
(Infrared light)
Model
Output NPN output PNP output
IO-Link
baud rate
--- COM3 (230.4 kbps) *3
Pre-wired
(2 m) *1
3779_lu_3_1 E3AS-F1500IPN 2M E3AS-F1500IPT 2M
M8 Connector E3AS-F1500IPN M3 E3AS-F1500IPT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-F1500IPN-M1TJ 0.3M E3AS-F1500IPT-M1TJ 0.3M
Pre-wired
(2 m) *1
3779_lu_3_2 E3AS-F1000IPN 2M E3AS-F1000IPT 2M
M8 Connector E3AS-F1000IPN M3 E3AS-F1000IPT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-F1000IPN-M1TJ 0.3M E3AS-F1000IPT-M1TJ 0.3M

E3AS-L

Connection
method
Sensing distance
(white paper)
(Red light)
Model
Output NPN output PNP output
IO-Link
baud rate
--- COM3 (230.4 kbps) *3
Pre-wired
(2 m) *1
3779_lu_5_1 E3AS-L200MN 2M E3AS-L200MT 2M
M8 Connector E3AS-L200MN M3 E3AS-L200MT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-L200MN-M1TJ 0.3M E3AS-L200MT-M1TJ 0.3M
Pre-wired
(2 m) *1
3779_lu_5_2 E3AS-L80MN 2M E3AS-L80MT 2M
M8 Connector E3AS-L80MN M3 E3AS-L80MT M3
M12 Pre-wired
Smartclick
Connector
(0.3m) *2
E3AS-L80MN-M1TJ 0.3M E3AS-L80MT-M1TJ 0.3M

*1. Models with 5-m cable length are also available with “5M” suffix. (Example: E3AS-F1500IMN 5M/E3AS-F1500IPN
     5M/E3AS-L200MN 5M)
*2. M8 Pre-wired Connector Models are also availavble. When ordering, add "-M3J 0.3M" to the end of the model number
      (e.g., E3AS-F1500IMN-M3J 0.3M/E3AS-F1500IPN-M3J 0.3M/E3AS-L200MN-M3J 0.3M).
*3. COM2 (38.4kbps) Models are also availavble.

Accessories (Sold Separately)

Sensor I/O Connectors (Sockets on One Cable End)

(Models for Connectors / Pre-wired Connectors)
A Sensor I/O Connector is not provided with the Sensor. It must be ordered separately as required.

Round Water-resistant Connectors XS3F-M8 series

Appearance Cable
specification
Cable diameter
(mm)
Cable connection
direction
Cable length
(m)
Sensor I/O Connector
model number
M8 Connector
3779_lu_6_1
PVC robot
cable
4 dia. Straight 2 XS3F-M421-402-R
5 XS3F-M421-405-R
Right-angle 2 XS3F-M422-402-R
5 XS3F-M422-405-R

Note: 1. The XS3W (Socket and Plug on Cable Ends), Cable length 1m and 10m is also available.
             Refer to XS3 Series Datasheet (Cat. No. G147).
         2. The connectors will not rotate after they are connected.
         3. The cable is fixed at an angle of 180° from the sensor emitter/receiver surface.

Round Water-resistant Connectors XS5 series

Appearance Cable
specification
Cable diameter
(mm)
Cable connection
direction
Cable length
(m)
Sensor I/O Connector
model number
M12 Smartclick Connector
3779_lu_7_1
PVC robot
cable
6 dia. Straight 2 XS5F-D421-D80-F
5 XS5F-D421-G80-F
Right-angle 2 XS5F-D422-D80-F
5 XS5F-D422-G80-F

Note: 1. The XS5W (Socket and Plug on Cable Ends) is also available. Refer to XS5 on your OMRON website for details.
         2. The connectors will not rotate after they are connected.
         3. The cable is fixed at an angle of 180° from the sensor emitter/receiver surface.

Mounting Brackets

A Mounting Bracket is not enclosed with the Sensor. Order a Mounting Bracket separately if required.

For E3AS-HL series

Appearance Model
(material)
Pre-wired M12 Pre-wired
Smartclick Connector
M8 Connector
L-shaped
Mounting Bracket
3779_lu_8_1 E39-L221
(SUS304)
Yes Yes ---
Horizontal Protective
Cover Bracket
3779_lu_8_2 E39-L222
(SUS304)
Yes Yes ---
Rear
Mounting Bracket
3779_lu_8_3 E39-L223
(SUS304)
Yes Yes Yes *2
Robust
Mounting Bracket
3779_lu_8_4 E39-L224
(SUS304)
Yes Yes ---
L-shaped
Mounting Bracket
3779_lu_8_5 E39-L231
(SUS304)
--- *1 --- *1 Yes *3
Horizontal Protective
Cover Bracket
3779_lu_8_6 E39-L232
(SUS304)
--- *1 --- *1 Yes *3
Robust
Mounting Bracket
3779_lu_8_7 E39-L234
(SUS304)
--- *1 --- *1 Yes *3
Front Protection
Cover
3779_lu_8_8 E39-E19 *4 Yes Yes Yes

*1. Can be used for Pre-wired models and M12 Pre-wired Smartclick Connector models. However, confirm the bracket
      shape in advance.
*2. Confirm the installation environment and bracket shape of the Sensor I/O Connector to be connected.
*3. Use an L-shaped Sensor I/O Connector. Straight types cannot be installed.
*4. Front Protection Cover is Accessory for E3AS-HL. E3AS-F model and E3AS-L model cannot be installed.

For E3AS-F/L models

Appearance Model
(material)
Pre-wired M12 Pre-wired
Smartclick Connector
M8 Connector
L-shaped
Mounting Bracket
3779_lu_9_1 E39-L201
(SUS304)
Yes Yes ---
Horizontal Protective
Cover Bracket
3779_lu_9_2 E39-L202
(SUS304)
Yes Yes ---
Rear
Mounting Bracket
3779_lu_9_3 E39-L203
(SUS304)
Yes Yes Yes *2
Robust
Mounting Bracket
3779_lu_9_4 E39-L204
(SUS304)
Yes Yes ---
L-shaped
Mounting Bracket
3779_lu_9_5 E39-L211
(SUS304)
--- *1 --- *1 Yes *3
Horizontal Protective
Cover Bracket
3779_lu_9_6 E39-L212
(SUS304)
--- *1 --- *1 Yes *3
Robust
Mounting Bracket
3779_lu_9_7 E39-L214
(SUS304)
--- *1 --- *1 Yes *3

*1. Can be used for Pre-wired models and M12 Pre-wired Smartclick Connector models. However, confirm the bracket
      shape in advance.
*2. Confirm the installation environment and bracket shape of the Sensor I/O Connector to be connected.
*3. Use an L-shaped Sensor I/O Connector. Straight types cannot be installed.

Common to E3AS series

Mounting Bracket is not enclosed with the Sensor. Order a Mounting Bracket separately if required.

Appearance Model
(material)
Pre-wired M12 Pre-wired
Smartclick Connector
M8 Connector
Flexible
Mounting Bracket
3779_lu_10_1 E39-L261 *1
(SUS304)
Yes Yes Yes
Post 50 mm 3779_lu_10_2 E39-L262 Yes Yes Yes
Post 100 mm 3779_lu_10_3 E39-L263 Yes Yes Yes
Air Blow Unit 3779_lu_10_4 E39-E16 *2 Yes Yes Yes

*1. The Flexible Mounting Bracket is not provided with a Post (E39-L262/E39-L263). It must be ordered separately.
*2. The tube for air is not included.