| Model | S8V-CP0424 | S8V-CP0424S | S8V-CP0824 | ||
|---|---|---|---|---|---|
| Number of Outputs | 4 | 4 | 8 | ||
| UL Class 2 output | No | Yes | No | ||
| I/O
character- istics |
Rated input voltage
(Input voltage allowable range) |
24 VDC
(20 to 30 VDC) |
24 VDC
(20 to 28.8 VDC) |
24 VDC
(20 to 30 VDC) |
|
| Allowable input current *1 | 40 A | 15.2 A | 70 A | ||
| Max. rated output current (per
output) |
10 A | 3.8 A | 10 A | ||
| Internal voltage drop *2 | 180 mV typ. | 180 mV typ. | 200 mV typ. | ||
| Output leakage current | 10 mA max. | ||||
| Power
consumption (at input voltage 24 VDC) *3 |
When all outputs
are connected |
8 W typ.
(at 10 A x 4 CH) |
4 W typ.
(at 3.8 A x 4 CH) |
15 W typ.
(at 10 A x 7 CH) |
|
| When all outputs
are tripped |
0.7 W typ. | 0.8 W typ. | 1.1 W typ. | ||
| Start-up
time *4 |
Initialization time | 250 ms typ. | |||
| Start-up delay
time |
50 ms to 5 s | ||||
| Functions *5 | Current
tripping function *6 |
Rated output
current |
2 A, 3 A, 4 A, 6 A,
8 A, 10 A |
3.8 A | 2 A, 3 A, 4 A, 6 A,
8 A, 10 A |
| Cutoff current | 2.5 A, 3.5 A, 4.5 A,
6.5 A, 8.5 A, 10.5 A |
3.8 A | 2.5 A, 3.5 A, 4.5 A,
6.5 A, 8.5 A, 10.5 A |
||
| Over voltage tripping function *6 | No | Yes | No | ||
| Push button (ON/OFF/RESET)
with indicator |
Yes (LED colors: Red/Green/Yellow) | ||||
| Reset signal input (RST) | Yes (High level: 20 to 30 VDC, Low level: 0 to 5 VDC) | ||||
| Alarm signal output (ALM1/
ALM2) |
Yes (MOS FET relay output 30 VDC max., 50 mA max.) | ||||
| Insulation | Dielectric strength | 1.0 kVAC for 1 min (between all terminals and DIN rail
mounting parts), current cutoff 20 mA |
|||
| Insulation resistance | 100 MΩ min. (between all terminals and DIN rail mounting
parts) at 500 VDC |
||||
| Environment | Ambient operating temperature | -25 to 70°C (Derating is required according to the temperature.)
(with no condensation or icing) |
|||
| Storage temperature | -40 to 85°C (with no condensation or icing) | ||||
| Ambient operating humidity | 5% to 96% (storage humidity: 5% to 96%) | ||||
| Vibration resistance | 10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h
each in X, Y, and Z directions |
||||
| Shock resistance | 294 m/s2, 3 times each in ±X, ±Y, ±Z directions | ||||
| Reliability | MTBF *7 | 135,000 hrs typ. | 60,000 hrs typ. | 60,000 hrs typ. | |
| Life expectancy *8 | 10 years min. | ||||
| Construction | Weight | 160 g max. | 170 g max. | 420 g max. | |
| Cooling fan | No | ||||
| Degree of protection | IP20 by IEC60529 | ||||
| Standards | EMI | Conforms to EN 61000-6-3 | |||
| EMS | Conforms to EN 61000-6-2 | ||||
| Safety standards | UL 508 (CSA22.2 No.14-10) Listing Pol2
UL 2367 Recognition (Max. 100W per output, per Class 2 limitations) Pol2 *9 CE (EN 61000-6-2, EN 61000-6-3) |
||||