(Unit: mm)
Proximity Sensor
last update: January 5, 2023
(Unit: mm)
Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.
Pre-wired Models
Pre-wired Connector Models
(Shielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Pre-wired Models
Pre-wired Connector Models
(Shielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Pre-wired Models
Pre-wired Connector Models
(Unshielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Pre-wired Models
Pre-wired Connector Models
(Unshielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Connector Models (Shielded)
Connector Models (Shielded)
Connector Models (Unshielded)
Connector Models (Unshielded)
Pre-wired Models
Pre-wired Connector Models
(Shielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Pre-wired Models
Pre-wired Connector Models
(Shielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Pre-wired Models
Pre-wired Connector Models
(Unshielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Pre-wired Models
Pre-wired Connector Models
(Unshielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Connector Models (Shielded)
Connector Models (Shielded)
Connector Models (Unshielded)
Note: The sensing surface of size M30 is light gray.
Connector Models (Unshielded)
Note: The sensing surface of size M30 is light gray.
Pre-wired Models
Pre-wired Connector Models
(Shielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
Pre-wired Models
Pre-wired Connector Models
(Unshielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
*1. D1 Models: Operation indicator (Orange), Setting indicator (Green) / D2 Models: Operation indicator (Orange)
Pre-wired Models
Pre-wired Connector Models
(Shielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
E2E-X3D[]
E2E-X4D[]
E2E-X7D[]
E2E-X8D[]
E2E-X10D[]
E2E-X15D[]
Pre-wired Models
Pre-wired Connector Models
(Unshielded)
Note: Refer to the figure below the table for the connections of the Pre-wired Connector Model.
*1. D1 Models: Operation indicator (Orange), Setting indicator (Green)/ D2 Models: Operation indicator (Orange)
Pre-wired Models (Shielde)
Pre-wired Models (Unshielded)
E2E-X14MD[]L
E2E-X16MD[]L
*1. D1 Models: Operation indicator (Orange), Setting indicator (Green)/ D2 Models: Operation indicator (Orange)
M12 Connector Models (Shielded)
M12 Connector Models (Unshielded)
*1. D1 Models: Operation indicator (Orange), Setting indicator (Green)/ D2 Models: Operation indicator (Orange)
M8 Connector Models (Shielded)
M8 Connector Models (Unshielded)
Pre-wired Models
Pre-wired Connector Models
(Shielded)
Note: 1. Refer to the figure below the table for the connections of the Pre-wired Connector Model.
*1. D1 Models: Operation indicator (Orange), Setting indicator (Green)/ D2 Models: Operation indicator (Orange)
last update: January 5, 2023