• Machinery Directive
• Low Voltage Directive
• EN50041
• EN60204-1
• EN ISO 14119
Safety Limit Switch
last update: January 21, 2022
• Machinery Directive
• Low Voltage Directive
• EN50041
• EN60204-1
• EN ISO 14119
| Certification body | Standard | File No. |
|---|---|---|
| TÜV Rheinland | EN60947-5-1 (certified direct opening mechanism)
GS-ET-15 |
Consult your OMRON
representative for details. |
| EN60947-5-1 (uncertified direct opening mechanism) | J50005477 * | |
| UL | UL508 | E76675 |
| CSA | C22.2 No. 14 | LR45746 |
| CQC (CCC) | GB/T14048.5 | Contact your OMRON
representative for details. |
* Adjustable roller lever, adjustable rod lever only.
| Certification body | Standard | File No. |
|---|---|---|
| TÜV Rheinland | EN60947-5-1 (certified direct opening mechanism)
GS-ET-15 |
Consult your OMRON
representative for details. |
| EN60947-5-1 (uncertified direct opening mechanism) | J50005477 * | |
| UL | UL508 | E76675 |
| CSA | C22.2 No. 14 | LR45746 |
| CQC (CCC) | GB/T14048.5 | Contact your OMRON
representative for details. |
* Adjustable roller lever, adjustable rod lever only.
| Utilization category | AC-15 |
|---|---|
| Rated operating current (Ie) | 2 A |
| Rated operating voltage (Ue) | 400 V |
Note: As protection against short-circuiting, use either a gI-type or gG-type 10 A fuse that conforms to IEC60269.
| Rated voltage | Carry current | Current (A) | Volt-amperes (VA) | ||
|---|---|---|---|---|---|
| Make | Break | Make | Break | ||
| 120 VAC
240 VAC 480 VAC 600 VAC |
10 A | 60
30 15 12 |
6
3 1.5 1.2 |
7,200 | 720 |
| Rated voltage (V) | Non-inductive load (A) | Inductive load (A) | ||||||
|---|---|---|---|---|---|---|---|---|
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
| 125 VAC
250 400 |
10
10 10 |
3
2 1.5 |
1.5
1 0.8 |
10
10 3 |
5
3 1.5 |
2.5
1.5 0.8 |
||
| 8 VDC
14 30 125 250 |
10
10 6 0.8 0.4 |
6
6 4 0.2 0.1 |
3
3 3 0.2 0.1 |
10
10 6 0.8 0.4 |
6
6 4 0.2 0.1 |
|||
| Inrush current | 30 A max. |
|---|
| Degree of protection *1 | IP67 (EN60947-5-1) | |
|---|---|---|
| Durability *2 | Mechanical | 30,000,000 operations min. (snap-action)
10,000,000 operations min. (slow-action) |
| Electrical | 500,000 operations min. (10 A resistive load at 250 VAC) | |
| Operating speed | 1 mm/s to 0.5 m/s | |
| Operating frequency | Mechanical | 120 operations/minute |
| Electrical | 30 operations/minute | |
| Contact resistance | 25 mΩ max. | |
| Minimum applicable load *3 | 180 mA resistive load at 5 VAC
(N-level reference value) |
|
| Rated insulation voltage (Ui) | 600 V (EN60947-5-1) | |
| Rated frequency | 50/60 Hz | |
| Protection against electric shock | Class I (with ground terminal) | |
| Pollution degree (operating environment) | 3 (EN60947-5-1) | |
| Impulse withstand voltage
(EN60947-5-1) |
Between terminals
of same polarity |
2.5 kV (snap-action)/4 kV (slow-action) |
| Between terminals
of different polarity |
4 kV (slow-action) | |
| Between each
terminal and ground |
4 kV | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) between terminals of the same polarity
and between each terminal and non-current-carrying part |
|
| Contact gap | 2 × 2 mm min. (slow-action)
2 × 0.5 mm min. (snap-action) |
|
| Vibration resistance | Malfunction | 10 to 55 Hz, 0.75 mm single amplitude |
| Shock resistance | Destruction | 1,000 m/s2 min. |
| Malfunction | 300 m/s2 min. | |
| Conditional short-circuit current | 100 A (EN60947-5-1) | |
| Conventional enclosed thermal current (Ithe) | 20 A (EN60947-5-1) | |
| Ambient operating temperature | -40 to 80°C (with no icing) | |
| Ambient operating humidity | 95% max. | |
| Weight | Approx. 250 g | |
last update: January 21, 2022