Page top

EE-SY671 / 672

Reflective Photomicrosensor with Sensitivity Adjuster (Non-modulated)

EE-SY671 / 672

Photomicrosensor with sensitivity adjuster.

Sensors

Appearance Sensing method Sensing distance Output type Output configuration Model
Horizontal type 444_lu_1_1 Reflective type 1 to 5 mm
(Infrared light)
NPN output Dark-ON or Light-ON
(Selectable) *
EE-SY671
Vertical type 444_lu_1_2 EE-SY672

* The Dark-ON/Light-ON (selectable) models are normally used as dark-ON models. To use them as light-ON models,
    short-circuit the L terminal and positive (+) terminal.
    An EE-1001-1 Connector with the terminals already short-circuited is also available.

Accessories (Order Separately)

Type Cable length Model Remarks
Connector Connector EE-1001
EE-1001-1 L terminal and positive (+) terminal are
already short-circuited.
EE-1009
Connector with Cable 1 m EE-1006 1M
EE-1010 1M
2 m EE-1006 2M
EE-1010 2M
Connector with Robot Cable 1 m EE-1010-R 1M
2 m EE-1010-R 2M
Connector Hold-down Clip EE-1006A Applicable Photomicrosensors
For EE-SY671 and 672 only.
(Can be used only with EE-1006
Connectors for the
Photomicrosensors listed above.)

Note: For details, refer to the Photomicro Sensors Accessories on EE-[] which can be accessed from your OMRON website.