(Unit: mm)
Photomicro Sensors Accessories
            ![EE-[]](/Images/nopic-13-136098-198x198.gif) 
        
last update: September 1, 2025
(Unit: mm)
Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.
EE-1001
![EE-[] Dimensions 3](/Images/447_dm_113-112667.gif) 
       
    EE-1001-1
![EE-[] Dimensions 4](/Images/447_dm_213-112669.gif) 
       
    EE-1006 2M (EE-1006 1M)
![EE-[] Dimensions 5](/Images/447_dm_313-112671.gif) 
       
    
            Applicable Photomicrosensors:
EE-SX67[] (A,P,R) (Connector Models only), EE-SX47[], EE-SY67[], EE-SPY31[]/41[], EE-SPX303N/403N
        
EE-1006A
![EE-[] Dimensions 7](/Images/447_dm_413-112673.gif) 
       
    
            (Can be used only with EE-1006 Connectors for the Photomicrosensors listed below.)
Applicable Photomicrosensors: For EE-SX670[], 470[], EE-SY671, and 672 only.
        
EE-1009
![EE-[] Dimensions 10](/Images/447_dm_513-112675.gif) 
       
    
            
						EE-1010 2M (EE-1010 1M)
EE-1010-R 2M (EE-1010-R 1M)
					
        
![EE-[] Dimensions 11](/Images/447_dm_613-112678.gif) 
       
    
            Applicable Photomicrosensors:
EE-SX67[] (A,P,R) (Connector Models only), EE-SX47[], EE-SY67[], EE-SPY31[]/41[], EE-SPX303N/403N
        
EE-1016-R
![EE-[] Dimensions 13](/Images/447_dm_713-112680.gif) 
       
    Applicable Photomicrosensors: EE-SX95[]-C1J-R
EE-1002
![EE-[] Dimensions 16](/Images/447_dm_813-112682.gif) 
       
    Applicable Photomicrosensors: EE-SPX301/401, EE-SPY30[]/40[]
EE-1003
![EE-[] Dimensions 18](/Images/447_dm_913-112683.gif) 
       
    
            Cable: 1.61-dia. 1-conductor vinyl-insulated round cable (Conductor cross section: 0.33 mm2).
Applicable Photomicrosensors: EE-SPX301/401, EE-SPY30[]/40[]
        
EE-1003A
![EE-[] Dimensions 20](/Images/447_dm_1013-112685.gif) 
       
    Applicable Photomicrosensors: EE-SPX301/401, EE-SPY30[]/40[]
EE-1013
![EE-[] Dimensions 22](/Images/447_dm_1113-112687.gif) 
       
    Applicable Photomicrosensors: EE-SPX74[]/84[]
            
						EE-1017
EE-1017-R
					
        
![EE-[] Dimensions 24](/Images/447_dm_1213-112689.gif) 
       
    Applicable Photomicrosensors: EE-SX97[]-C1, EE-SX97[]P-C1
EE-2001
![EE-[] Dimensions 27](/Images/447_dm_1313-259790.gif) 
       
    Applicable Photomicrosensors: EE-SPX301/401, EE-SPY30[]/40[]
EE-2002 *
![EE-[] Dimensions 29](/Images/447_dm_1413-112691.gif) 
       
    
            * The EE-SX67[] and EESY67[] do not support Light-ON mode.
Applicable Photomicrosensors:
EE-SX67[]/[]A (Connector Models only), EE-SX47[], EE-SY67[], EE-SPY31[]/41[], EE-SPX303N/403N
        
last update: September 1, 2025