Model | E2EQ-X4X1
E2EQ-X4X1-M1(T)J |
E2EQ-X8X1
E2EQ-X8X1-M1(T)J |
E2EQ-X15X1
E2EQ-X15X1-M1(T)J |
|
---|---|---|---|---|
Sensing distance | 4 mm ±10% | 8 mm ±10% | 15 mm ±10% | |
Set distance *1 | 0 to 3.2 mm | 0 to 6.4 mm | 0 to 12 mm | |
Differential travel | 15% max. of sensing distance | |||
Standard sensing object | Iron, 12 × 12 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | |
Response frequency *2 | 1 kHz | 0.5 kHz | 0.25 kHz | |
Control
output |
Load current | 3 to 100 mA | ||
Residual voltage *3 | 5 V max. (Load current: 100 mA, Cable length: 2 m) | |||
Operation mode (with
sensing object approaching) |
Load ON: NO; For details, refer to the timing charts on Data Sheet. | |||
Protection circuits | Load short-circuit protection, Surge suppressor | |||
Ambient temperature range | Operating: -25 to 70°C, Storage: -40 to 85°C, (with no icing or condensation) | |||
Temperature influence | ±15% max. of sensing distance at 23°C in the
temperature range of -25 to 70°C |
±15% max. of sensing
distance at 23°C in the temperature range of -25 to 70°C |
||
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | |||
Shock resistance | Destruction: 1,000m/s2 10 times each in X, Y, and Z directions | |||
Connection method | Pre-wired Models (Standard cable length: 2 m)
Pre-wired Connector Models |
|||
Weight
(packed state) |
Pre-wired Models | Approx. 65 g | Approx. 140 g | Approx. 190 g |
Pre-wired
Connector Models |
Approx. 20 g | Approx. 40 g | Approx. 90 g |