Page top

E2EZ

Chip-immune Inductive Proximity Sensor

E2EZ

Chip-immune Inductive Proximity Sensor

Sensors

Pre-wired Models

Appearance Sensing distance Output configuration Model
Operation mode
NO NC
454_lu_1_1 M12 2 mm DC 2-Wire Models E2EZ-X2D1-N 2M E2EZ-X2D2-N 2M
M18 4 mm DC 3-wire, NPN E2EZ-X4C1 2M --
DC 2-wire E2EZ-X4D1-N 2M E2EZ-X4D2-N 2M
M30 8 mm DC 3-wire, NPN E2EZ-X8C1 2M --
DC 2-wire E2EZ-X8D1-N 2M E2EZ-X8D2-N 2M

Pre-wired Smartclick Connector Models (M12)

Appearance Sensing distance Output configuration Model
Operation mode
NO NC
454_lu_2_1
M12 2 mm DC 2-wire, (3)-(4) pin arrangement E2EZ-X2D1-M1TJ 0.3M --
DC 2-wire, (1)-(4) pin arrangement E2EZ-X2D1-M1TGJ 0.3M --
M18 4 mm DC 2-wire, (3)-(4) pin arrangement E2EZ-X4D1-M1TJ 0.3M --
DC 2-wire, (1)-(4) pin arrangement E2EZ-X4D1-M1TGJ 0.3M --
M30 8 mm DC 2-wire, (3)-(4) pin arrangement E2EZ-X8D1-M1TJ 0.3M --
DC 2-wire, (1)-(4) pin arrangement E2EZ-X8D1-M1TGJ 0.3M --

Pre-wired Connector Models (M12)

Appearance Sensing distance Output configuration Model
Operation mode
NO NC
454_lu_1_1 M12 2 mm DC 2-wire, (3)-(4) pin arrangement E2EZ-X2D1-M1J 0.3M --
DC 2-wire, (1)-(4) pin arrangement E2EZ-X2D1-M1GJ 0.3M --
M18 4 mm DC 2-wire, (3)-(4) pin arrangement E2EZ-X4D1-M1J 0.3M --
DC 2-wire, (1)-(4) pin arrangement E2EZ-X4D1-M1GJ 0.3M --
M30 8 mm DC 2-wire, (3)-(4) pin arrangement E2EZ-X8D1-M1J 0.3M --
DC 2-wire, (1)-(4) pin arrangement E2EZ-X8D1-M1GJ 0.3M --

Accessories (Order Separately)

Sensor I/O Connectors (M12, Sockets on One Cable End)

(Models for Pre-wired Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector separately.)

Appearance Cable length Sensor I/O Connector
model number
Applicable Proximity Sensor
model number
Straight
454_lu_4_1
2 m XS2F-D421-DD0 E2EZ-X[]D1-M1J
5 m XS2F-D421-GD0
L-shape
454_lu_4_2
2 m XS2F-D422-DD0
5 m XS2F-D422-GD0
Straight
454_lu_4_3
2 m XS2F-D421-DA0-F E2EZ-X[]D1-M1GJ
5 m XS2F-D421-GA0-F
L-shape
454_lu_4_4
2 m XS2F-D422-DA0-F
5 m XS2F-D422-GA0-F
Smartclick
Connector
Straight
454_lu_4_5
2 m XS5F-D421-D80-F E2EZ-X[]D1-M1TJ
E2EZ-X[]D1-M1TGJ
5 m XS5F-D421-G80-F