Page top

GLS

Magnetic Proximity Sensor

GLS

Easy-to-use, Simple Magnetic Proximity Sensor

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Sensor (terminal block)

GLS-S1

GLS Dimensions 3

Note: Tighten each M3 screw of the terminal block to a torque of 0.59 N·m. max.

Sensor (pre-wired)

GLS-S1-L

GLS Dimensions 5

Magnet

GLS-M1

GLS Dimensions 7

Note:The shape of the magnet is the same for Pre-wired Models and Terminal Block Models, but the magnet specifications are different.