Page top

E6A2-C

Incremental 25-mm-dia. Rotary Encoder

E6A2-C

Compact Encoder with External Diameter of 25 mm

Encoders

Power supply
voltage
Output
configuration
Output
phases
Resolution
(pulses/rotation)
Model
5 to 12 VDC Voltage output Phases A,
B, and Z
100, 200, 360 E6A2-CWZ3E (resolution) 0.5M
Example: E6A2-CWZ3E 100P/R 0.5M
500
Open-collector
output
(NPN output)
100, 200, 360 E6A2-CWZ3C (resolution) 0.5M
Example: E6A2-CWZ3C 100P/R 0.5M
500
12 to 24 VDC 100, 200, 360 E6A2-CWZ5C (resolution) 0.5M
Example: E6A2-CWZ5C 100P/R 0.5M
500
5 to 12 VDC Voltage output Phases A
and B
100, 200, 360 E6A2-CW3E (resolution) 0.5M
Example: E6A2-CW3E 100P/R 0.5M
500
Open-collector
output
(NPN output)
100, 200, 360 E6A2-CW3C (resolution) 0.5M
Example: E6A2-CW3C 100P/R 0.5M
500
12 to 24 VDC 100, 200, 360 E6A2-CW5C (resolution) 0.5M
Example: E6A2-CW5C 100P/R 0.5M
500
5 to 12 VDC Voltage output Phase A 10, (20) *, 60, 100, 200, 300, 360 E6A2-CS3E (resolution) 0.5M
Example: E6A2-CS3E 10P/R 0.5M
500
Open-collector
output
(NPN output)
10, 20, 60, 100, 200, 300, 360 E6A2-CS3C (resolution) 0.5M
Example: E6A2-CS3C 10P/R 0.5M
500
12 to 24 VDC 10, 20, 60, 100, 200, 300, 360 E6A2-CS5C (resolution) 0.5M
Example: E6A2-CS5C 10P/R 0.5M
500
* Only a 2-m cable is available for the 20P/R Model.

Accessories (Order Separately)

Name Model Remarks
Coupling E69-C04B Provided with the product.
Servo Mounting Bracket E69-1 Provided with the E6A2-CWZ[].