Slim Incremental 50-mm-dia. Rotary Encoder
General-purpose Encoder with External Diameter of 50 mm
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E6C2-CWZ1X 800P/R 2M | Rotary Encoder, Shaft model, 800 P/R, 5 VDC, Line driver output, Cable length 2 m |
E6C2-CWZ3E 1000P/R 2M | Rotary Encoder, Shaft model, 1000 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 100P/R 2M | Rotary Encoder, Shaft model, 100 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 1024P/R 2M | Rotary Encoder, Shaft model, 1024 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 10P/R 2M | Rotary Encoder, Shaft model, 10 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 1200P/R 2M | Rotary Encoder, Shaft model, 1200 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 1500P/R 2M | Rotary Encoder, Shaft model, 1500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 1800P/R 2M | Rotary Encoder, Shaft model, 1800 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 2000P/R 2M | Rotary Encoder, Shaft model, 2000 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 200P/R 2M | Rotary Encoder, Shaft model, 200 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 20P/R 2M | Rotary Encoder, Shaft model, 20 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 300P/R 2M | Rotary Encoder, Shaft model, 300 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 30P/R 2M | Rotary Encoder, Shaft model, 30 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 360P/R 2M | Rotary Encoder, Shaft model, 360 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 400P/R 2M | Rotary Encoder, Shaft model, 400 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 40P/R 2M | Rotary Encoder, Shaft model, 40 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 500P/R 2M | Rotary Encoder, Shaft model, 500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 50P/R 2M | Rotary Encoder, Shaft model, 50 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 600P/R 2M | Rotary Encoder, Shaft model, 600 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 60P/R 2M | Rotary Encoder, Shaft model, 60 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |